CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
351 - 375 of 2490 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A LM48500 N/A 1.375 in34.925 mm N/A 0.72 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A
N/A LM48500 N/A 1.375 in34.925 mm N/A 0.72 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A
N/A LM48500 N/A 1.375 in34.925 mm N/A 0.72 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A
N/A N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 14000 lbf62400 N N/A 16400 lbf72800 N N/A
N/A N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 16600 lbf74000 N N/A 16400 lbf72800 N N/A
N/A N/A 1.375 in34.925 mm N/A 0.9063 in23.02 mm N/A N/A N/A
N/A 14000 N/A 1.377 in34.976 mm N/A 0.771 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A
N/A 19000 N/A 1.377 in34.976 mm N/A 0.6504 in16.52 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A
N/A 2700 N/A 1.377 in34.976 mm N/A 1.01 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A
N/A 28000 N/A 1.377 in34.976 mm N/A 0.8244 in20.94 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A
N/A N/A 1.377 in34.976 mm N/A 0.9063 in23.02 mm N/A N/A N/A
N/A N/A 1.3775 in34.989 mm N/A 0.66 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A
N/A N/A 1.3775 in34.989 mm N/A 0.66 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A
N/A N/A 1.3775 in34.989 mm N/A 0.66 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A
N/A N/A 1.3775 in34.989 mm N/A 0.66 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A
N/A N/A 1.3775 in34.989 mm N/A 0.6693 in17 mm N/A 9560 lbf42500 N N/A 11800 lbf52400 N N/A
N/A N/A 1.3775 in34.989 mm N/A 0.6693 in17 mm N/A 11300 lbf50400 N N/A 11800 lbf52400 N N/A
N/A N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A 14000 lbf62400 N N/A 16400 lbf72800 N N/A
N/A 14000 N/A 1.378 in35.001 mm N/A 0.771 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A
N/A 19000 N/A 1.378 in35.001 mm N/A 0.6504 in16.52 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A
N/A N/A 1.378 in35.001 mm N/A 1.0620 in26.975 mm N/A 20100 lbf89400 N N/A 22900 lbf102000 N N/A
N/A 26800 N/A 1.378 in35.001 mm N/A 1 in25.4 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A
N/A 28000 N/A 1.378 in35.001 mm N/A 0.8244 in20.94 mm N/A 13200 lbf58800 N N/A 15500 lbf68900 N N/A
N/A 335 N/A 1.378 in35.001 mm N/A 0.882 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
N/A 335 N/A 1.378 in35.001 mm N/A 0.882 in22.403 mm N/A 16600 lbf73600 N N/A 18700 lbf83400 N N/A
351 - 375 of 2490 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »