CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
451 - 475 of 2490 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A N/A 1.5 in38.1 mm N/A 1.125 in28.575 mm N/A 24000 lbf107000 N N/A 29700 lbf132000 N N/A
N/A N/A 1.5 in38.1 mm N/A 1.01 in25.654 mm N/A 23100 lbf103000 N N/A 23000 lbf102000 N N/A
N/A N/A 1.5 in38.1 mm N/A 0.72 in18.288 mm N/A 11900 lbf52800 N N/A 15100 lbf67300 N N/A
N/A N/A 1.5 in38.1 mm N/A 0.72 in18.288 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A
N/A N/A 1.5 in38.1 mm N/A 0.72 in18.288 mm N/A 12900 lbf57600 N N/A 13600 lbf60300 N N/A
N/A N/A 1.5 in38.1 mm N/A 0.72 in18.288 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A
N/A N/A 1.5 in38.1 mm N/A 0.72 in18.288 mm N/A 12900 lbf57600 N N/A 13600 lbf60300 N N/A
N/A 24700 N/A 1.5 in38.1 mm N/A 1.1562 in29.367 mm N/A 17000 lbf75500 N N/A N/A
N/A N/A 1.5 in38.1 mm N/A 0.9062 in23.0175 mm N/A N/A N/A
N/A 13800 N/A 1.515 in38.481 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A
N/A 19000 N/A 1.5156 in38.496 mm N/A 0.6504 in16.52 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A
N/A N/A 1.5625 in39.688 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A
N/A 26800 N/A 1.5625 in39.688 mm N/A 1 in25.4 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A
N/A 26800 N/A 1.5625 in39.688 mm N/A 1 in25.4 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A
N/A 2700 N/A 1.5625 in39.688 mm N/A 1.01 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A
N/A 2700 N/A 1.5625 in39.688 mm N/A 1.01 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A
N/A 3300 N/A 1.5625 in39.688 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
N/A 3300 N/A 1.5625 in39.688 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
N/A 3700 N/A 1.5625 in39.688 mm N/A 1.193 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A N/A 1.5625 in39.688 mm N/A 1.145 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A
N/A N/A 1.5625 in39.688 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A
N/A 44000 N/A 1.5625 in39.688 mm N/A 0.933 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
N/A 44000 N/A 1.5625 in39.688 mm N/A 0.933 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
N/A 455 N/A 1.5625 in39.688 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
N/A 615 N/A 1.5625 in39.688 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
451 - 475 of 2490 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »