CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| M201047 | Series N/A | Bore (d) N/A 1.5625 in39.688 mm | Inner Ring Width (B) N/A 0.8700 in22.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16500 lbf73400 N | Static Radial Load Rating (C0) N/A 20000 lbf89100 N |
CAD
N/A
|
| NA44156 | Series N/A | Bore (d) N/A 1.5625 in39.688 mm | Inner Ring Width (B) N/A 1.09375 in27.781 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 11157 | Series N/A 11000 | Bore (d) N/A 1.5740 in39.980 mm | Inner Ring Width (B) N/A 0.6844 in17.384 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48100 N | Static Radial Load Rating (C0) N/A 12400 lbf55100 N |
CAD
N/A
|
| 28155 | Series N/A 28000 | Bore (d) N/A 1.5740 in39.980 mm | Inner Ring Width (B) N/A 0.7736 in19.649 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63500 N | Static Radial Load Rating (C0) N/A 15500 lbf68900 N |
CAD
N/A
|
| 28156 | Series N/A 28000 | Bore (d) N/A 1.5740 in39.980 mm | Inner Ring Width (B) N/A 0.7736 in19.649 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16900 lbf75200 N | Static Radial Load Rating (C0) N/A 15500 lbf68900 N |
CAD
N/A
|
| 28159 | Series N/A 28000 | Bore (d) N/A 1.5740 in39.980 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63500 N | Static Radial Load Rating (C0) N/A 15500 lbf68900 N |
CAD
N/A
|
| HM204043 | Series N/A | Bore (d) N/A 1.5743 in39.987 mm | Inner Ring Width (B) N/A 1.2598 in31.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38300 lbf170000 N | Static Radial Load Rating (C0) N/A 38600 lbf172000 N |
CAD
N/A
|
| 28158 | Series N/A 28000 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16900 lbf75200 N | Static Radial Load Rating (C0) N/A 15500 lbf68900 N |
CAD
N/A
|
| 344 | Series N/A 335 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 0.882 in22.403 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21200 lbf94300 N | Static Radial Load Rating (C0) N/A 18700 lbf83400 N |
CAD
N/A
|
| 344A | Series N/A 335 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 0.882 in22.403 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21200 lbf94300 N | Static Radial Load Rating (C0) N/A 18700 lbf83400 N |
CAD
N/A
|
| 350 | Series N/A 355 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18400 lbf81800 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 350A | Series N/A 355 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21800 lbf97000 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 357 | Series N/A 355 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21800 lbf97000 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 3582 | Series N/A 3500 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N |
CAD
N/A
|
| 3879 | Series N/A 3800 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27900 lbf124000 N | Static Radial Load Rating (C0) N/A 33200 lbf148000 N |
CAD
N/A
|
| 420 | Series N/A | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 1.145 in29.083 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26000 lbf116000 N | Static Radial Load Rating (C0) N/A 28000 lbf124000 N |
CAD
N/A
|
| 44157 | Series N/A 44000 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22400 lbf99800 N | Static Radial Load Rating (C0) N/A 19900 lbf88600 N |
CAD
N/A
|
| 44157X | Series N/A 44000 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 0.9080 in23.063 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22400 lbf99800 N | Static Radial Load Rating (C0) N/A 19900 lbf88600 N |
CAD
N/A
|
| 442-S | Series N/A 435 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 1.1772 in29.901 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28500 lbf127000 N | Static Radial Load Rating (C0) N/A 32400 lbf144000 N |
CAD
N/A
|
| 543 | Series N/A 535 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 1.455 in36.957 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Static Radial Load Rating (C0) N/A 46200 lbf206000 N |
CAD
N/A
|
| 543X | Series N/A 535 | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 1.455 in36.957 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35800 lbf159000 N | Static Radial Load Rating (C0) N/A 46200 lbf206000 N |
CAD
N/A
|
| NA357 | Series N/A | Bore (d) N/A 1.5748 in40 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 337X | Series N/A 335 | Bore (d) N/A 1.5938 in40.483 mm | Inner Ring Width (B) N/A 0.9320 in23.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17900 lbf79500 N | Static Radial Load Rating (C0) N/A 18700 lbf83400 N |
CAD
N/A
|
| HM801349 | Series N/A | Bore (d) N/A 1.5938 in40.483 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23100 lbf103000 N | Static Radial Load Rating (C0) N/A 29300 lbf130000 N |
CAD
N/A
|
| LM300849 | Series N/A | Bore (d) N/A 1.6137 in40.988 mm | Inner Ring Width (B) N/A 0.7087 in18.001 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13300 lbf59100 N | Static Radial Load Rating (C0) N/A 14300 lbf63500 N |
CAD
N/A
|