CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
551 - 575 of 2490 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 11000 N/A 1.6535 in41.999 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A
N/A N/A 1.6563 in42.070 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A
N/A 455 N/A 1.6870 in42.850 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
N/A 12000 N/A 1.6875 in42.863 mm N/A 0.675 in17.145 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A
N/A 22000 N/A 1.6875 in42.863 mm N/A 0.781 in19.837 mm N/A 17400 lbf77400 N N/A 16500 lbf73200 N N/A
N/A N/A 1.6875 in42.863 mm N/A 1.0625 in26.988 mm N/A 20900 lbf92900 N N/A 25800 lbf115000 N N/A
N/A 25500 N/A 1.6875 in42.863 mm N/A 1 in25.4 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
N/A 25500 N/A 1.6875 in42.863 mm N/A 1 in25.4 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
N/A N/A 1.6875 in42.863 mm N/A 0.7545 in19.164 mm N/A 14000 lbf62400 N N/A 15600 lbf69200 N N/A
N/A 2900 N/A 1.6875 in42.863 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A
N/A 3500 N/A 1.6875 in42.863 mm N/A 1.216 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
N/A N/A 1.6875 in42.863 mm N/A 1.75 in44.45 mm N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A
N/A 25500 N/A 1.6880 in42.875 mm N/A 1 in25.4 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
N/A 25500 N/A 1.6880 in42.875 mm N/A 1 in25.4 mm N/A 18800 lbf83800 N N/A 24900 lbf111000 N N/A
N/A 26800 N/A 1.6880 in42.875 mm N/A 1 in25.4 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A
N/A 26800 N/A 1.6880 in42.875 mm N/A 1 in25.4 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A
N/A 335 N/A 1.6880 in42.875 mm N/A 0.882 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
N/A N/A 1.6924 in42.987 mm N/A 0.781 in19.837 mm N/A 13400 lbf59500 N N/A 16500 lbf73500 N N/A
N/A N/A 1.6924 in42.987 mm N/A 0.8125 in20.638 mm N/A 15500 lbf68900 N N/A 18700 lbf83300 N N/A
N/A 335 N/A 1.6929 in43.000 mm N/A 0.882 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
N/A N/A 1.7188 in43.658 mm N/A 0.875 in22.225 mm N/A N/A N/A
N/A 12000 N/A 1.75 in44.45 mm N/A 0.675 in17.145 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A
N/A N/A 1.75 in44.45 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A
N/A 18600 N/A 1.75 in44.45 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A
N/A 25500 N/A 1.75 in44.45 mm N/A 1 in25.4 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
551 - 575 of 2490 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »