CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 25581 | Series N/A 25500 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N |
CAD
N/A
|
| 25582 | Series N/A 25500 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N |
CAD
N/A
|
| 25583 | Series N/A 25500 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.4125 in35.878 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N |
CAD
N/A
|
| 2975 | Series N/A 2900 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.0082 in25.608 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21000 lbf93300 N | Static Radial Load Rating (C0) N/A 26200 lbf117000 N |
CAD
N/A
|
| 33885 | Series N/A 33800 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29200 lbf130000 N | Static Radial Load Rating (C0) N/A 36200 lbf161000 N |
CAD
N/A
|
| 33885N | Series N/A 33800 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34600 lbf154000 N | Static Radial Load Rating (C0) N/A 36200 lbf161000 N |
CAD
N/A
|
| 35175 | Series N/A 35000 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18600 lbf82800 N | Static Radial Load Rating (C0) N/A 20100 lbf89200 N |
CAD
N/A
|
| 35176 | Series N/A 35000 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22100 lbf98100 N | Static Radial Load Rating (C0) N/A 20100 lbf89200 N |
CAD
N/A
|
| 355 | Series N/A 355 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21800 lbf97000 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 355A | Series N/A 355 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21800 lbf97000 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 355X | Series N/A 355 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21800 lbf97000 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 3578 | Series N/A 3500 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N |
CAD
N/A
|
| 3578A | Series N/A 3500 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N |
CAD
N/A
|
| 3578AA | Series N/A 3500 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N |
CAD
N/A
|
| 3760 | Series N/A 3700 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.4430 in36.652 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27500 lbf122000 N | Static Radial Load Rating (C0) N/A 34300 lbf153000 N |
CAD
N/A
|
| 3782 | Series N/A 3700 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27500 lbf122000 N | Static Radial Load Rating (C0) N/A 34300 lbf153000 N |
CAD
N/A
|
| 3783 | Series N/A 3700 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27500 lbf122000 N | Static Radial Load Rating (C0) N/A 34300 lbf153000 N |
CAD
N/A
|
| 386AS | Series N/A 385 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98600 N | Static Radial Load Rating (C0) N/A 24100 lbf107000 N |
CAD
N/A
|
| 435 | Series N/A 435 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.1772 in29.901 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28500 lbf127000 N | Static Radial Load Rating (C0) N/A 32400 lbf144000 N |
CAD
N/A
|
| 4370 | Series N/A | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.5900 in40.386 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44700 lbf199000 N | Static Radial Load Rating (C0) N/A 45900 lbf204000 N |
CAD
N/A
|
| 438 | Series N/A 435 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.1772 in29.901 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28500 lbf127000 N | Static Radial Load Rating (C0) N/A 32400 lbf144000 N |
CAD
N/A
|
| 438W | Series N/A 435 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.1772 in29.901 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28500 lbf127000 N | Static Radial Load Rating (C0) N/A 32400 lbf144000 N |
CAD
N/A
|
| 45280 | Series N/A 45200 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.2188 in30.958 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34500 lbf153000 N | Static Radial Load Rating (C0) N/A 42600 lbf189000 N |
CAD
N/A
|
| 458 | Series N/A 455 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N |
CAD
N/A
|
| 460 | Series N/A 455 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N |
CAD
N/A
|