CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| HM807040 | Series N/A HM807000 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45700 lbf203000 N | Static Radial Load Rating (C0) N/A 50200 lbf223000 N |
CAD
N/A
|
| HM903247 | Series N/A | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30700 lbf136000 N | Static Radial Load Rating (C0) N/A 29700 lbf132000 N |
CAD
N/A
|
| HM903249 | Series N/A | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30700 lbf136000 N | Static Radial Load Rating (C0) N/A 29700 lbf132000 N |
CAD
N/A
|
| HM903249A | Series N/A | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30700 lbf136000 N | Static Radial Load Rating (C0) N/A 29700 lbf132000 N |
CAD
N/A
|
| HM907635 | Series N/A | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27700 lbf123000 N | Static Radial Load Rating (C0) N/A 34400 lbf153000 N |
CAD
N/A
|
| L102849 | Series N/A L102800 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 0.7188 in18.258 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800 lbf57000 N | Static Radial Load Rating (C0) N/A 17600 lbf78300 N |
CAD
N/A
|
| LL103049 | Series N/A LL103000 | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 0.5 in12.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110 lbf36100 N | Static Radial Load Rating (C0) N/A 9790 lbf43600 N |
CAD
N/A
|
| NA18685 | Series N/A | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 0.81245 in20.636 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA438 | Series N/A | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.2188 in30.9575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA53176 | Series N/A | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA438SW | Series N/A | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.2188 in30.9575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA435SW | Series N/A | Bore (d) N/A 1.75 in44.45 mm | Inner Ring Width (B) N/A 1.4063 in35.72 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 28576 | Series N/A 28500 | Bore (d) N/A 1.7665 in44.869 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 29200 lbf130000 N |
CAD
N/A
|
| 25584 | Series N/A 25500 | Bore (d) N/A 1.771 in44.983 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N |
CAD
N/A
|
| 29177 | Series N/A | Bore (d) N/A 1.771 in44.983 mm | Inner Ring Width (B) N/A 0.7545 in19.164 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14000 lbf62400 N | Static Radial Load Rating (C0) N/A 15600 lbf69200 N |
CAD
N/A
|
| 3776 | Series N/A 3700 | Bore (d) N/A 1.771 in44.983 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27500 lbf122000 N | Static Radial Load Rating (C0) N/A 34300 lbf153000 N |
CAD
N/A
|
| 25584A | Series N/A 25500 | Bore (d) N/A 1.7712 in44.988 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N |
CAD
N/A
|
| 367X | Series N/A 365 | Bore (d) N/A 1.7712 in44.988 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19300 lbf85900 N | Static Radial Load Rating (C0) N/A 21500 lbf95800 N |
CAD
N/A
|
| 396A | Series N/A 395 | Bore (d) N/A 1.7712 in44.988 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| HM903248 | Series N/A | Bore (d) N/A 1.7712 in44.988 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30700 lbf136000 N | Static Radial Load Rating (C0) N/A 29700 lbf132000 N |
CAD
N/A
|
| HM905843 | Series N/A | Bore (d) N/A 1.7712 in44.988 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30300 lbf135000 N | Static Radial Load Rating (C0) N/A 38400 lbf171000 N |
CAD
N/A
|
| 358 | Series N/A 355 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21800 lbf97000 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 358A | Series N/A 355 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18400 lbf81800 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 358X | Series N/A 355 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18400 lbf81800 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 367 | Series N/A 365 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22900 lbf102000 N | Static Radial Load Rating (C0) N/A 21500 lbf95800 N |
CAD
N/A
|