CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
751 - 775 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 365 N/A 2 in50.8 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
N/A 375 N/A 2 in50.8 mm N/A 0.875 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A
N/A 375 N/A 2 in50.8 mm N/A 0.875 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.4430 in36.652 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.193 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.193 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.193 in30.302 mm N/A 32500 lbf145000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.193 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 3700 N/A 2 in50.8 mm N/A 1.193 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
N/A 385 N/A 2 in50.8 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 385 N/A 2 in50.8 mm N/A 0.864 in21.946 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A
N/A 385 N/A 2 in50.8 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 39500 N/A 2 in50.8 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
N/A 39500 N/A 2 in50.8 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
N/A 3900 N/A 2 in50.8 mm N/A 1.183 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A
N/A 395 N/A 2 in50.8 mm N/A 0.866 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A 45200 N/A 2 in50.8 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
N/A 45200 N/A 2 in50.8 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
N/A 45200 N/A 2 in50.8 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
N/A 455 N/A 2 in50.8 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 455 N/A 2 in50.8 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 455 N/A 2 in50.8 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
N/A N/A 2 in50.8 mm N/A 1.581 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A
N/A 49500 N/A 2 in50.8 mm N/A 1.25 in31.75 mm N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A
N/A 525 N/A 2 in50.8 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
751 - 775 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »