CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
826 - 850 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 33800 N/A 2.125 in53.975 mm N/A 1.125 in28.575 mm N/A 34600 lbf154000 N N/A 36200 lbf161000 N N/A
N/A 385 N/A 2.125 in53.975 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 385 N/A 2.125 in53.975 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
N/A 39500 N/A 2.125 in53.975 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
N/A 45200 N/A 2.125 in53.975 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
N/A N/A 2.125 in53.975 mm N/A 1.8310 in46.507 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A
N/A 455 N/A 2.125 in53.975 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A N/A 2.125 in53.975 mm N/A 1.581 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A
N/A 535 N/A 2.125 in53.975 mm N/A 1.455 in36.957 mm N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A
N/A 535 N/A 2.125 in53.975 mm N/A 1.455 in36.957 mm N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A
N/A 535 N/A 2.125 in53.975 mm N/A 1.455 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
N/A 55000C N/A 2.125 in53.975 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A
N/A 5500 N/A 2.125 in53.975 mm N/A 1.723 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A
N/A 5500 N/A 2.125 in53.975 mm N/A 1.723 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A
N/A 5500 N/A 2.125 in53.975 mm N/A 1.723 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A
N/A 555 N/A 2.125 in53.975 mm N/A 1.444 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A
N/A 615 N/A 2.125 in53.975 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
N/A 615 N/A 2.125 in53.975 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
N/A 6200 N/A 2.125 in53.975 mm N/A 2.0625 in52.388 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A
N/A 635 N/A 2.125 in53.975 mm N/A 1.625 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A
N/A 65000 N/A 2.125 in53.975 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A
N/A 66000 N/A 2.125 in53.975 mm N/A 1.25 in31.75 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A
N/A 66500 N/A 2.125 in53.975 mm N/A 1.25 in31.75 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A
N/A 72000 N/A 2.125 in53.975 mm N/A 1.291 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A
N/A 72000C N/A 2.125 in53.975 mm N/A 1.291 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
826 - 850 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »