CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 29582 | Series N/A 29500 | Bore (d) N/A 2.3622 in60.000 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29400 lbf131000 N | Static Radial Load Rating (C0) N/A 36300 lbf161000 N |
CAD
N/A
|
| 39582A | Series N/A 39500 | Bore (d) N/A 2.3622 in60.000 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37500 lbf167000 N | Static Radial Load Rating (C0) N/A 50300 lbf224000 N |
CAD
N/A
|
| 397 | Series N/A 395 | Bore (d) N/A 2.3622 in60.000 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 3977 | Series N/A 3900 | Bore (d) N/A 2.3622 in60.000 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N |
CAD
N/A
|
| 476 | Series N/A 475 | Bore (d) N/A 2.3622 in60.000 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32200 lbf143000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N |
CAD
N/A
|
| 6361 | Series N/A 6300 | Bore (d) N/A 2.3622 in60.000 mm | Inner Ring Width (B) N/A 2.205 in56.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 lbf321000 N | Static Radial Load Rating (C0) N/A 90900 lbf404000 N |
CAD
N/A
|
| 66585 | Series N/A 66500 | Bore (d) N/A 2.3622 in60.000 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41200 lbf183000 N | Static Radial Load Rating (C0) N/A 39900 lbf178000 N |
CAD
N/A
|
| 66588 | Series N/A 66500 | Bore (d) N/A 2.3622 in60.000 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41200 lbf183000 N | Static Radial Load Rating (C0) N/A 39900 lbf178000 N |
CAD
N/A
|
| NA397 | Series N/A | Bore (d) N/A 2.3622 in60.000 mm | Inner Ring Width (B) N/A 1.03125 in26.194 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA476 | Series N/A | Bore (d) N/A 2.3622 in60.000 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 28985 | Series N/A 28900 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23800 lbf106000 N | Static Radial Load Rating (C0) N/A 33500 lbf149000 N |
CAD
N/A
|
| 3960 | Series N/A 3900 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.4330 in36.398 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N |
CAD
N/A
|
| 3980 | Series N/A 3900 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N |
CAD
N/A
|
| 557A | Series N/A 555 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.444 in36.678 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42900 lbf191000 N | Static Radial Load Rating (C0) N/A 55700 lbf248000 N |
CAD
N/A
|
| 558 | Series N/A 555 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.444 in36.678 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Static Radial Load Rating (C0) N/A 55700 lbf248000 N |
CAD
N/A
|
| 5582 | Series N/A 5500 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.723 in43.764 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63000 lbf280000 N | Static Radial Load Rating (C0) N/A 73500 lbf327000 N |
CAD
N/A
|
| 5583 | Series N/A 5500 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.723 in43.764 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63000 lbf280000 N | Static Radial Load Rating (C0) N/A 73500 lbf327000 N |
CAD
N/A
|
| 5583V | Series N/A 5500 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.723 in43.764 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63000 lbf280000 N | Static Radial Load Rating (C0) N/A 73500 lbf327000 N |
CAD
N/A
|
| 558A | Series N/A 555 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.444 in36.678 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42900 lbf191000 N | Static Radial Load Rating (C0) N/A 55700 lbf248000 N |
CAD
N/A
|
| 637 | Series N/A 635 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 52400 lbf233000 N | Static Radial Load Rating (C0) N/A 67000 lbf298000 N |
CAD
N/A
|
| 6376 | Series N/A 6300 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 2.205 in56.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 lbf321000 N | Static Radial Load Rating (C0) N/A 90900 lbf404000 N |
CAD
N/A
|
| 65237 | Series N/A 65000 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.75 in44.45 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54700 lbf243000 N | Static Radial Load Rating (C0) N/A 66700 lbf297000 N |
CAD
N/A
|
| 65237A | Series N/A 65000 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.75 in44.45 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54700 lbf243000 N | Static Radial Load Rating (C0) N/A 66700 lbf297000 N |
CAD
N/A
|
| 78238 | Series N/A 78000 | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.3085 in33.236 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45600 lbf203000 N | Static Radial Load Rating (C0) N/A 43400 lbf193000 N |
CAD
N/A
|
| 78238C | Series N/A 78000C | Bore (d) N/A 2.375 in60.325 mm | Inner Ring Width (B) N/A 1.3085 in33.236 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53200 lbf237000 N | Static Radial Load Rating (C0) N/A 52600 lbf234000 N |
CAD
N/A
|