CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
976 - 1000 of 2490 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 9200 N/A 2.375 in60.325 mm N/A 1.8125 in46.038 mm N/A 66900 lbf298000 N N/A 74200 lbf330000 N N/A
N/A H715300 N/A 2.375 in60.325 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
N/A HH814500 N/A 2.375 in60.325 mm N/A 2.0750 in52.705 mm N/A 79600 lbf354000 N N/A 101000 lbf451000 N N/A
N/A N/A 2.375 in60.325 mm N/A 1.51 in38.354 mm N/A 60000 lbf267000 N N/A 62700 lbf279000 N N/A
N/A HM813800 N/A 2.375 in60.325 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
N/A HM813800 N/A 2.375 in60.325 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
N/A HM911200 N/A 2.375 in60.325 mm N/A 1.3125 in33.338 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A
N/A N/A 2.375 in60.325 mm N/A 1.5625 in39.6875 mm N/A N/A N/A
N/A N/A 2.375 in60.325 mm N/A 1.5625 in39.6875 mm N/A N/A N/A
N/A 395 N/A 2.4375 in61.913 mm N/A 0.866 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A 395 N/A 2.4375 in61.913 mm N/A 0.866 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A 555 N/A 2.4375 in61.913 mm N/A 1.444 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A
N/A N/A 2.4375 in61.913 mm N/A 2.0625 in52.388 mm N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A
N/A N/A 2.4375 in61.913 mm N/A 1.8125 in46.038 mm N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A
N/A N/A 2.4375 in61.913 mm N/A 1.8125 in46.038 mm N/A 64200 lbf285000 N N/A 68700 lbf306000 N N/A
N/A H715300 N/A 2.4375 in61.913 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
N/A N/A 2.4375 in61.913 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A
N/A N/A 2.4375 in61.913 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A
N/A HM813800 N/A 2.4375 in61.913 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
N/A HM911200 N/A 2.4375 in61.913 mm N/A 1.3125 in33.338 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A
N/A 28900 N/A 2.4400 in61.976 mm N/A 0.9688 in24.608 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A
N/A 28900 N/A 2.47 in62.738 mm N/A 1 in25.4 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A
N/A N/A 2.4995 in63.487 mm N/A 0.6102 in15.499 mm N/A 9850 lbf43800 N N/A 14000 lbf62300 N N/A
N/A 29500 N/A 2.5 in63.5 mm N/A 1 in25.4 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A
N/A 29500 N/A 2.5 in63.5 mm N/A 1 in25.4 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A
976 - 1000 of 2490 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »