CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1101 - 1125 of 2490 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A N/A 2.625 in66.675 mm N/A 0.6930 in17.602 mm N/A 18600 lbf82900 N N/A 20000 lbf89100 N N/A
N/A N/A 2.625 in66.675 mm N/A 1.59375 in40.481 mm N/A N/A N/A
N/A 33000 N/A 2.6875 in68.263 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A
N/A 395 N/A 2.6875 in68.263 mm N/A 0.866 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A 395 N/A 2.6875 in68.263 mm N/A 0.866 in21.996 mm N/A 26400 lbf117000 N N/A 28100 lbf125000 N N/A
N/A 395 N/A 2.6875 in68.263 mm N/A 0.866 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A 395 N/A 2.6875 in68.263 mm N/A 0.866 in21.996 mm N/A 26400 lbf117000 N N/A 28100 lbf125000 N N/A
N/A 395 N/A 2.6875 in68.263 mm N/A 1.4310 in36.347 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A 475 N/A 2.6875 in68.263 mm N/A 1.142 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A
N/A 555 N/A 2.6875 in68.263 mm N/A 1.444 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A
N/A 565 N/A 2.6875 in68.263 mm N/A 1.424 in36.17 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
N/A 635 N/A 2.6875 in68.263 mm N/A 1.625 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A
N/A N/A 2.6875 in68.263 mm N/A 1.8125 in46.038 mm N/A 76000 lbf338000 N N/A 68700 lbf306000 N N/A
N/A 9200 N/A 2.6875 in68.263 mm N/A 1.8125 in46.038 mm N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A
N/A H414200 N/A 2.6875 in68.263 mm N/A 1.625 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A
N/A H414200 N/A 2.6875 in68.263 mm N/A 1.625 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A
N/A H715300 N/A 2.6875 in68.263 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
N/A N/A 2.6875 in68.263 mm N/A 1.8125 in46.038 mm N/A 73700 lbf328000 N N/A 90100 lbf401000 N N/A
N/A 29600 N/A 2.75 in69.85 mm N/A 1 in25.4 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A
N/A 29600 N/A 2.75 in69.85 mm N/A 1 in25.4 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A
N/A 33000 N/A 2.75 in69.85 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A
N/A 47400 N/A 2.75 in69.85 mm N/A 1.2813 in32.545 mm N/A 40200 lbf179000 N N/A 56000 lbf249000 N N/A
N/A 475 N/A 2.75 in69.85 mm N/A 1.142 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A
N/A 475 N/A 2.75 in69.85 mm N/A 1.142 in29.007 mm N/A 29900 lbf133000 N N/A 41900 lbf186000 N N/A
N/A 475 N/A 2.75 in69.85 mm N/A 1.142 in29.007 mm N/A 30500 lbf135000 N N/A 41900 lbf186000 N N/A
1101 - 1125 of 2490 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »