CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 566 | Series N/A 565 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 566-S | Series N/A 565 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 566X | Series N/A 565 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 40900 lbf182000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 643 | Series N/A 635 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62100 lbf276000 N | Static Radial Load Rating (C0) N/A 67000 lbf298000 N |
CAD
N/A
|
| 6454 | Series N/A 6400 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N |
CAD
N/A
|
| 6484 | Series N/A 6400 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N |
CAD
N/A
|
| 655 | Series N/A 655 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 lbf247000 N | Static Radial Load Rating (C0) N/A 75300 lbf335000 N |
CAD
N/A
|
| 744A | Series N/A 745 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71400 lbf318000 N | Static Radial Load Rating (C0) N/A 93800 lbf417000 N |
CAD
N/A
|
| 745A | Series N/A 745 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84700 lbf377000 N | Static Radial Load Rating (C0) N/A 93800 lbf417000 N |
CAD
N/A
|
| 835 | Series N/A 835 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 2.219 in56.363 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 109000 lbf485000 N | Static Radial Load Rating (C0) N/A 117000 lbf522000 N |
CAD
N/A
|
| H715344 | Series N/A H715300 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| H913849 | Series N/A | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 61300 lbf273000 N | Static Radial Load Rating (C0) N/A 57500 lbf256000 N |
CAD
N/A
|
| HM813846 | Series N/A HM813800 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51500 lbf229000 N | Static Radial Load Rating (C0) N/A 57600 lbf256000 N |
CAD
N/A
|
| HM914545 | Series N/A | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.3125 in33.338 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39100 lbf174000 N | Static Radial Load Rating (C0) N/A 45400 lbf202000 N |
CAD
N/A
|
| L713049 | Series N/A L713000 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15000 lbf66800 N | Static Radial Load Rating (C0) N/A 25000 lbf111000 N |
CAD
N/A
|
| L713049A | Series N/A L713000 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13900 lbf61900 N | Static Radial Load Rating (C0) N/A 25000 lbf111000 N |
CAD
N/A
|
| LL713049 | Series N/A | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.5313 in13.495 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9070 lbf40300 N | Static Radial Load Rating (C0) N/A 13100 lbf58100 N |
CAD
N/A
|
| LL713149 | Series N/A | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.6299 in15.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11000 lbf48800 N | Static Radial Load Rating (C0) N/A 16900 lbf75000 N |
CAD
N/A
|
| LM613449 | Series N/A LM613400 | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22700 lbf101000 N | Static Radial Load Rating (C0) N/A 29300 lbf130000 N |
CAD
N/A
|
| NA482 | Series N/A | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA643 | Series N/A | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA643SW | Series N/A | Bore (d) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 9382 | Series N/A 9300 | Bore (d) N/A 2.7525 in69.914 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81600 lbf363000 N | Static Radial Load Rating (C0) N/A 78800 lbf351000 N |
CAD
N/A
|
| 34274 | Series N/A 34000 | Bore (d) N/A 2.7540 in69.952 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N |
CAD
N/A
|
| H715347 | Series N/A H715300 | Bore (d) N/A 2.7554 in69.987 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|