CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| H715347P | Series N/A H715300 | Bore (d) N/A 2.7554 in69.987 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| H916642 | Series N/A | Bore (d) N/A 2.7554 in69.987 mm | Inner Ring Width (B) N/A 2.0938 in53.183 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82200 lbf366000 N | Static Radial Load Rating (C0) N/A 96900 lbf431000 N |
CAD
N/A
|
| 29677 | Series N/A 29600 | Bore (d) N/A 2.7559 in70 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N |
CAD
N/A
|
| 34275 | Series N/A 34000 | Bore (d) N/A 2.7559 in70 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N |
CAD
N/A
|
| 484 | Series N/A 475 | Bore (d) N/A 2.7559 in70 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32200 lbf143000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N |
CAD
N/A
|
| 570X | Series N/A 565 | Bore (d) N/A 2.7559 in70 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 6459 | Series N/A 6400 | Bore (d) N/A 2.7559 in70 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N |
CAD
N/A
|
| NA483SW | Series N/A 475 | Bore (d) N/A 2.7559 in70 mm | Inner Ring Width (B) N/A 1.4688 in37.308 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32200 lbf143000 N | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA484 | Series N/A | Bore (d) N/A 2.7559 in70 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA484SW | Series N/A | Bore (d) N/A 2.7559 in70 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 29680 | Series N/A 29600 | Bore (d) N/A 2.7810 in70.637 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N |
CAD
N/A
|
| 29681 | Series N/A 29600 | Bore (d) N/A 2.7810 in70.637 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N |
CAD
N/A
|
| 567AA | Series N/A 565 | Bore (d) N/A 2.8115 in71.412 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 33281 | Series N/A 33000 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31100 lbf138000 N | Static Radial Load Rating (C0) N/A 44300 lbf197000 N |
CAD
N/A
|
| 47490 | Series N/A 47400 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 40200 lbf179000 N | Static Radial Load Rating (C0) N/A 56000 lbf249000 N |
CAD
N/A
|
| 47675 | Series N/A 47600 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.3125 in33.338 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48100 lbf214000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 495-S | Series N/A 495 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34700 lbf154000 N | Static Radial Load Rating (C0) N/A 48600 lbf216000 N |
CAD
N/A
|
| 567A | Series N/A 565 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 567-S | Series N/A 565 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 644 | Series N/A 635 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62100 lbf276000 N | Static Radial Load Rating (C0) N/A 67000 lbf298000 N |
CAD
N/A
|
| 645 | Series N/A 635 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62100 lbf276000 N | Static Radial Load Rating (C0) N/A 67000 lbf298000 N |
CAD
N/A
|
| 645X | Series N/A 635 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 52400 lbf233000 N | Static Radial Load Rating (C0) N/A 67000 lbf298000 N |
CAD
N/A
|
| H414249 | Series N/A H414200 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72600 lbf323000 N | Static Radial Load Rating (C0) N/A 75400 lbf335000 N |
CAD
N/A
|
| H715345 | Series N/A H715300 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| H715345P | Series N/A H715300 | Bore (d) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|