CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 577 | Series N/A 575 | Bore (d) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Static Radial Load Rating (C0) N/A 65400 lbf291000 N |
CAD
N/A
|
| 658 | Series N/A 655 | Bore (d) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 lbf247000 N | Static Radial Load Rating (C0) N/A 75300 lbf335000 N |
CAD
N/A
|
| 34294 | Series N/A 34000 | Bore (d) N/A 2.9518 in74.976 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N |
CAD
N/A
|
| 42686 | Series N/A 42600 | Bore (d) N/A 2.9523 in74.988 mm | Inner Ring Width (B) N/A 1.2205 in31.001 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36200 lbf161000 N | Static Radial Load Rating (C0) N/A 49800 lbf222000 N |
CAD
N/A
|
| 497X | Series N/A 495 | Bore (d) N/A 2.9528 in75.001 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32800 lbf146000 N | Static Radial Load Rating (C0) N/A 48600 lbf216000 N |
CAD
N/A
|
| HM215249 | Series N/A | Bore (d) N/A 2.9916 in75.987 mm | Inner Ring Width (B) N/A 1.5354 in38.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53900 lbf240000 N | Static Radial Load Rating (C0) N/A 72800 lbf324000 N |
CAD
N/A
|
| KHM215249 | Series N/A | Bore (d) N/A 2.9916 in75.987 mm | Inner Ring Width (B) N/A 1.5354 in38.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 58400 lbf260000 N | Static Radial Load Rating (C0) N/A 72800 lbf324000 N |
CAD
N/A
|
| 34299X | Series N/A 34000 | Bore (d) N/A 2.9921 in75.999 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21300 lbf94600 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N |
CAD
N/A
|
| 27684 | Series N/A 27600 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Static Radial Load Rating (C0) N/A 39900 lbf178000 N |
CAD
N/A
|
| 27684A | Series N/A 27600 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24900 lbf111000 N | Static Radial Load Rating (C0) N/A 39900 lbf178000 N |
CAD
N/A
|
| 34300 | Series N/A 34000 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N |
CAD
N/A
|
| 34300A | Series N/A 34000 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N |
CAD
N/A
|
| 34301 | Series N/A 34000 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N |
CAD
N/A
|
| 42687 | Series N/A 42600 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.2205 in31.001 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36200 lbf161000 N | Static Radial Load Rating (C0) N/A 49800 lbf222000 N |
CAD
N/A
|
| 42687A | Series N/A 42600 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.2205 in31.001 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36200 lbf161000 N | Static Radial Load Rating (C0) N/A 49800 lbf222000 N |
CAD
N/A
|
| 42688 | Series N/A 42600 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.2205 in31.001 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36200 lbf161000 N | Static Radial Load Rating (C0) N/A 49800 lbf222000 N |
CAD
N/A
|
| 47678 | Series N/A 47600 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.3125 in33.338 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48100 lbf214000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 47679 | Series N/A 47600 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.3125 in33.338 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48100 lbf214000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 47680 | Series N/A 47600 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.3125 in33.338 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48100 lbf214000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 495A | Series N/A 495 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34700 lbf154000 N | Static Radial Load Rating (C0) N/A 48600 lbf216000 N |
CAD
N/A
|
| 495AX | Series N/A 495 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34700 lbf154000 N | Static Radial Load Rating (C0) N/A 48600 lbf216000 N |
CAD
N/A
|
| 575 | Series N/A 575 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Static Radial Load Rating (C0) N/A 65400 lbf291000 N |
CAD
N/A
|
| 5755 | Series N/A | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.0650 in52.451 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 57400 lbf255000 N | Static Radial Load Rating (C0) N/A 85400 lbf380000 N |
CAD
N/A
|
| 575-S | Series N/A 575 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Static Radial Load Rating (C0) N/A 65400 lbf291000 N |
CAD
N/A
|
| 575W | Series N/A 575 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Static Radial Load Rating (C0) N/A 65400 lbf291000 N |
CAD
N/A
|