CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 5760 | Series N/A | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.815 in46.101 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 68100 lbf303000 N | Static Radial Load Rating (C0) N/A 85400 lbf380000 N |
CAD
N/A
|
| 590A | Series N/A 595 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|
| 6461 | Series N/A 6400 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N |
CAD
N/A
|
| 6461A | Series N/A 6400 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N |
CAD
N/A
|
| 6466 | Series N/A 6400 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N |
CAD
N/A
|
| 6554 | Series N/A 6500 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.5130 in63.830 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 83300 lbf371000 N | Static Radial Load Rating (C0) N/A 118000 lbf523000 N |
CAD
N/A
|
| 6575 | Series N/A 6500 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.1693 in55.100 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98800 lbf439000 N | Static Radial Load Rating (C0) N/A 118000 lbf523000 N |
CAD
N/A
|
| 6576 | Series N/A 6500 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.1693 in55.100 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98800 lbf439000 N | Static Radial Load Rating (C0) N/A 118000 lbf523000 N |
CAD
N/A
|
| 6576C | Series N/A 6500 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.1693 in55.100 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98800 lbf439000 N | Static Radial Load Rating (C0) N/A 118000 lbf523000 N |
CAD
N/A
|
| 6576CP | Series N/A 6500 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.1693 in55.100 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98800 lbf439000 N | Static Radial Load Rating (C0) N/A 118000 lbf523000 N |
CAD
N/A
|
| 659 | Series N/A 655 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 lbf247000 N | Static Radial Load Rating (C0) N/A 75300 lbf335000 N |
CAD
N/A
|
| 748-S | Series N/A 745 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84700 lbf377000 N | Static Radial Load Rating (C0) N/A 93800 lbf417000 N |
CAD
N/A
|
| 755 | Series N/A 755 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.9 in48.26 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 73600 lbf327000 N | Static Radial Load Rating (C0) N/A 99200 lbf441000 N |
CAD
N/A
|
| 837 | Series N/A 835 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.219 in56.363 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 109000 lbf485000 N | Static Radial Load Rating (C0) N/A 117000 lbf522000 N |
CAD
N/A
|
| 843 | Series N/A 835 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.219 in56.363 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 109000 lbf485000 N | Static Radial Load Rating (C0) N/A 117000 lbf522000 N |
CAD
N/A
|
| 843V | Series N/A 835 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.219 in56.363 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 109000 lbf485000 N | Static Radial Load Rating (C0) N/A 117000 lbf522000 N |
CAD
N/A
|
| 9285 | Series N/A 9200 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79300 lbf353000 N | Static Radial Load Rating (C0) N/A 74200 lbf330000 N |
CAD
N/A
|
| 9285XX | Series N/A 9200 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 66900 lbf298000 N | Static Radial Load Rating (C0) N/A 74200 lbf330000 N |
CAD
N/A
|
| 9378 | Series N/A 9300 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81600 lbf363000 N | Static Radial Load Rating (C0) N/A 78800 lbf351000 N |
CAD
N/A
|
| 9380 | Series N/A 9300 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81600 lbf363000 N | Static Radial Load Rating (C0) N/A 78800 lbf351000 N |
CAD
N/A
|
| H715346 | Series N/A H715300 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| H715346P | Series N/A H715300 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| H715346XX | Series N/A H715300 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| H917840 | Series N/A | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.0938 in53.183 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 lbf448000 N | Static Radial Load Rating (C0) N/A 103000 lbf458000 N |
CAD
N/A
|
| HH221430 | Series N/A HH221400 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 120000 lbf534000 N | Static Radial Load Rating (C0) N/A 156000 lbf692000 N |
CAD
N/A
|