CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| L44643 | Series N/A | Bore (d) N/A 1 in25.4 mm | Inner Ring Width (B) N/A 0.58 in14.732 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8010 lbf35600 N | Static Radial Load Rating (C0) N/A 7400 lbf32900 N |
CAD
N/A
|
| L44643X | Series N/A | Bore (d) N/A 1 in25.4 mm | Inner Ring Width (B) N/A 0.58 in14.732 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8010 lbf35600 N | Static Radial Load Rating (C0) N/A 7400 lbf32900 N |
CAD
N/A
|
| M84249 | Series N/A | Bore (d) N/A 1 in25.4 mm | Inner Ring Width (B) N/A 0.9100 in23.114 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13100 lbf58100 N | Static Radial Load Rating (C0) N/A 14200 lbf63300 N |
CAD
N/A
|
| M84548 | Series N/A M84500 | Bore (d) N/A 1 in25.4 mm | Inner Ring Width (B) N/A 0.7650 in19.431 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 lbf48500 N | Static Radial Load Rating (C0) N/A 11900 lbf52900 N |
CAD
N/A
|
| M86643 | Series N/A M86600 | Bore (d) N/A 1 in25.4 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf60200 N | Static Radial Load Rating (C0) N/A 16100 lbf71700 N |
CAD
N/A
|
| M88036 | Series N/A M88000 | Bore (d) N/A 1 in25.4 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13400 lbf59600 N | Static Radial Load Rating (C0) N/A 17400 lbf77400 N |
CAD
N/A
|
| 321 | Series N/A | Bore (d) N/A 1.0148 in25.776 mm | Inner Ring Width (B) N/A 0.8730 in22.174 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16800 lbf74900 N | Static Radial Load Rating (C0) N/A 16800 lbf74800 N |
CAD
N/A
|
| 15579X | Series N/A 15500 | Bore (d) N/A 1.0231 in25.987 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300 lbf46000 N | Static Radial Load Rating (C0) N/A 11300 lbf50100 N |
CAD
N/A
|
| L44645 | Series N/A | Bore (d) N/A 1.0231 in25.987 mm | Inner Ring Width (B) N/A 0.58 in14.732 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8010 lbf35600 N | Static Radial Load Rating (C0) N/A 7400 lbf32900 N |
CAD
N/A
|
| 15103 | Series N/A 15000 | Bore (d) N/A 1.0298 in26.157 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N |
CAD
N/A
|
| 15103-S | Series N/A 15000 | Bore (d) N/A 1.0300 in26.162 mm | Inner Ring Width (B) N/A 0.7850 in19.939 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N |
CAD
N/A
|
| 15579A | Series N/A 15500 | Bore (d) N/A 1.0300 in26.162 mm | Inner Ring Width (B) N/A 0.7344 in18.654 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300 lbf46000 N | Static Radial Load Rating (C0) N/A 11300 lbf50100 N |
CAD
N/A
|
| 2682 | Series N/A 2600 | Bore (d) N/A 1.0300 in26.162 mm | Inner Ring Width (B) N/A 1.0013 in25.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76600 N | Static Radial Load Rating (C0) N/A 18400 lbf81700 N |
CAD
N/A
|
| 1987 | Series N/A 1900 | Bore (d) N/A 1.0620 in26.975 mm | Inner Ring Width (B) N/A 0.762 in19.355 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 lbf48400 N | Static Radial Load Rating (C0) N/A 11300 lbf50200 N |
CAD
N/A
|
| 15106 | Series N/A 15000 | Bore (d) N/A 1.0625 in26.988 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N |
CAD
N/A
|
| 15580 | Series N/A 15500 | Bore (d) N/A 1.0625 in26.988 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300 lbf46000 N | Static Radial Load Rating (C0) N/A 11300 lbf50100 N |
CAD
N/A
|
| 1997X | Series N/A 1900 | Bore (d) N/A 1.0625 in26.988 mm | Inner Ring Width (B) N/A 0.762 in19.355 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 lbf48400 N | Static Radial Load Rating (C0) N/A 11300 lbf50200 N |
CAD
N/A
|
| 2688 | Series N/A 2600 | Bore (d) N/A 1.0625 in26.988 mm | Inner Ring Width (B) N/A 1.0013 in25.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76600 N | Static Radial Load Rating (C0) N/A 18400 lbf81700 N |
CAD
N/A
|
| 41106 | Series N/A 41000 | Bore (d) N/A 1.0625 in26.988 mm | Inner Ring Width (B) N/A 0.955 in24.257 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18600 lbf82600 N | Static Radial Load Rating (C0) N/A 14400 lbf64100 N |
CAD
N/A
|
| KL44649 | Series N/A | Bore (d) N/A 1.0625 in26.988 mm | Inner Ring Width (B) N/A 0.58 in14.732 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6760 lbf30100 N | Static Radial Load Rating (C0) N/A 7400 lbf32900 N |
CAD
N/A
|
| L44649 | Series N/A | Bore (d) N/A 1.0625 in26.988 mm | Inner Ring Width (B) N/A 0.58 in14.732 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8010 lbf35600 N | Static Radial Load Rating (C0) N/A 7400 lbf32900 N |
CAD
N/A
|
| M84549 | Series N/A M84500 | Bore (d) N/A 1.0625 in26.988 mm | Inner Ring Width (B) N/A 0.7650 in19.431 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 lbf48500 N | Static Radial Load Rating (C0) N/A 11900 lbf52900 N |
CAD
N/A
|
| 02473X | Series N/A 02400 | Bore (d) N/A 1.1019 in27.988 mm | Inner Ring Width (B) N/A 0.8071 in20.500 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63800 N | Static Radial Load Rating (C0) N/A 15800 lbf70200 N |
CAD
N/A
|
| 02474 | Series N/A 02400 | Bore (d) N/A 1.125 in28.575 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63800 N | Static Radial Load Rating (C0) N/A 15800 lbf70200 N |
CAD
N/A
|
| 02474W | Series N/A 02400 | Bore (d) N/A 1.125 in28.575 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63800 N | Static Radial Load Rating (C0) N/A 15800 lbf70200 N |
CAD
N/A
|