CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 322 | Series N/A | Bore (d) N/A 1.18 in29.972 mm | Inner Ring Width (B) N/A 0.8730 in22.174 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16800 lbf74900 N | Static Radial Load Rating (C0) N/A 16800 lbf74800 N |
CAD
N/A
|
| 02474A | Series N/A 02400 | Bore (d) N/A 1.1806 in29.987 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63800 N | Static Radial Load Rating (C0) N/A 15800 lbf70200 N |
CAD
N/A
|
| 14118AS | Series N/A 14000 | Bore (d) N/A 1.1806 in29.987 mm | Inner Ring Width (B) N/A 0.7560 in19.202 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14500 lbf64700 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 15115 | Series N/A 15000 | Bore (d) N/A 1.1806 in29.987 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N |
CAD
N/A
|
| 15117 | Series N/A 15000 | Bore (d) N/A 1.1806 in29.987 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N |
CAD
N/A
|
| 17118 | Series N/A 17000 | Bore (d) N/A 1.1806 in29.987 mm | Inner Ring Width (B) N/A 0.6522 in16.566 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9720 lbf43200 N | Static Radial Load Rating (C0) N/A 9910 lbf44100 N |
CAD
N/A
|
| 26118 | Series N/A 26000 | Bore (d) N/A 1.1806 in29.987 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15700 lbf69600 N | Static Radial Load Rating (C0) N/A 13500 lbf60100 N |
CAD
N/A
|
| 43117 | Series N/A 43000 | Bore (d) N/A 1.1806 in29.987 mm | Inner Ring Width (B) N/A 0.9478 in24.074 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17500 lbf77600 N | Static Radial Load Rating (C0) N/A 17100 lbf76200 N |
CAD
N/A
|
| NA26118 | Series N/A | Bore (d) N/A 1.1806 in29.987 mm | Inner Ring Width (B) N/A 0.84175 in21.38 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA26118SW | Series N/A | Bore (d) N/A 1.1806 in29.987 mm | Inner Ring Width (B) N/A 0.84175 in21.38 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 14117A | Series N/A 14000 | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 14118 | Series N/A 14000 | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 0.7560 in19.202 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 14118A | Series N/A 14000 | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 14120A | Series N/A 14000 | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 15117X | Series N/A 15000 | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N |
CAD
N/A
|
| 17118-S | Series N/A 17000 | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 0.6522 in16.566 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9720 lbf43200 N | Static Radial Load Rating (C0) N/A 9910 lbf44100 N |
CAD
N/A
|
| 2560X | Series N/A 2500 | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18800 lbf83700 N | Static Radial Load Rating (C0) N/A 21200 lbf94400 N |
CAD
N/A
|
| 2586 | Series N/A 2500 | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18800 lbf83700 N | Static Radial Load Rating (C0) N/A 21200 lbf94400 N |
CAD
N/A
|
| 26118-S | Series N/A 26000 | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15700 lbf69600 N | Static Radial Load Rating (C0) N/A 13500 lbf60100 N |
CAD
N/A
|
| 319 | Series N/A | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 0.8730 in22.174 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16800 lbf74900 N | Static Radial Load Rating (C0) N/A 16800 lbf74800 N |
CAD
N/A
|
| 3190 | Series N/A 3100 | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 1.1810 in29.997 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21300 lbf94800 N | Static Radial Load Rating (C0) N/A 22800 lbf102000 N |
CAD
N/A
|
| 416 | Series N/A | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 1.145 in29.083 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26000 lbf116000 N | Static Radial Load Rating (C0) N/A 28000 lbf124000 N |
CAD
N/A
|
| NA15118SW | Series N/A | Bore (d) N/A 1.1811 in30 mm | Inner Ring Width (B) N/A 0.99905 in25.376 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA15117SW | Series N/A | Bore (d) N/A 1.1813 in30.005 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 15116 | Series N/A 15000 | Bore (d) N/A 1.1855 in30.112 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N |
CAD
N/A
|