CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3490-90020 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.25 in82.55 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6251 in66.678 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41000 lbf182000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6100 lbf27100 N | Series N/A 3400 |
CAD
N/A
|
| 3476-90039 | Bore (d) N/A 1.25 in31.75 mm | O.D. (D) N/A 3.25 in82.55 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6251 in66.678 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41000 lbf182000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6100 lbf27100 N | Series N/A 3400 |
CAD
N/A
|
| 34294-90041 | Bore (d) N/A 2.9518 in74.976 mm | O.D. (D) N/A 4.7812 in121.442 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.0625 in52.388 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 40000 lbf178000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5960 lbf26500 N | Series N/A 34000 |
CAD
N/A
|
| 34294-90095 | Bore (d) N/A 2.9518 in74.976 mm | O.D. (D) N/A 4.7812 in121.442 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.0625 in52.388 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 40000 lbf178000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5960 lbf26500 N | Series N/A 34000 |
CAD
N/A
|
| 34306-90051 | Bore (d) N/A 3.0625 in77.788 mm | O.D. (D) N/A 4.7812 in121.442 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.0625 in52.388 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7060 lbf31400 N | Series N/A 34000 |
CAD
N/A
|
| 34306-90052 | Bore (d) N/A 3.0625 in77.788 mm | O.D. (D) N/A 4.7812 in121.442 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.0625 in52.388 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7060 lbf31400 N | Series N/A 34000 |
CAD
N/A
|
| 34306-90086 | Bore (d) N/A 3.0625 in77.788 mm | O.D. (D) N/A 4.7812 in121.442 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.0625 in52.388 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7060 lbf31400 N | Series N/A 34000 |
CAD
N/A
|
| 34306-903A2 | Bore (d) N/A 3.0625 in77.788 mm | O.D. (D) N/A 4.7812 in121.442 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.0625 in52.388 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7060 lbf31400 N | Series N/A 34000 |
CAD
N/A
|
| 357-90102 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 359S-902A1 | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 359S-90084 | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 365-902B2 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-99405 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-902B4 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-90114 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-90193 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-90198 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-90199 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-902A8 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-90201 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-903A1 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-902B3 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 368A-99418 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 368A-90050 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 368A-90051 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|