CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 366-90092 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 366-90102 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 366-90219 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 366-903A1 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 366-90122 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 366-90211 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 366-90226 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 36690-90017 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-90028 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-90029 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-90054 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-902A6 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-902A7 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36690-903B1 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 7.625 in193.675 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5623 in65.082 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 36600 |
CAD
N/A
|
| 36990-90037 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 8.9375 in227.013 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81800 lbf364000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12200 lbf54200 N | Series N/A 36900 |
CAD
N/A
|
| 36990-90038 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 8.9375 in227.013 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81800 lbf364000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12200 lbf54200 N | Series N/A 36900 |
CAD
N/A
|
| 36990-90041 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 8.9375 in227.013 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81800 lbf364000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12200 lbf54200 N | Series N/A 36900 |
CAD
N/A
|
| 3775-90039 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.6718 in93.264 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47800 lbf213000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7120 lbf31700 N | Series N/A 3700 |
CAD
N/A
|
| 3776-90085 | Bore (d) N/A 1.771 in44.983 mm | O.D. (D) N/A 3.6718 in93.264 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47800 lbf213000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7120 lbf31700 N | Series N/A 3700 |
CAD
N/A
|
| 3779-90051 | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 3.6718 in93.264 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47800 lbf213000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7120 lbf31700 N | Series N/A 3700 |
CAD
N/A
|
| 3779-90157 | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 3.6718 in93.264 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47800 lbf213000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7120 lbf31700 N | Series N/A 3700 |
CAD
N/A
|
| 3779-90182 | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 3.6718 in93.264 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47800 lbf213000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7120 lbf31700 N | Series N/A 3700 |
CAD
N/A
|
| 3780-902A8 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.6718 in93.264 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47800 lbf213000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7120 lbf31700 N | Series N/A 3700 |
CAD
N/A
|
| 3780-90061 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.6718 in93.264 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47800 lbf213000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7120 lbf31700 N | Series N/A 3700 |
CAD
N/A
|
| 3780-90064 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.6718 in93.264 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.193 in30.302 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47800 lbf213000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7120 lbf31700 N | Series N/A 3700 |
CAD
N/A
|