CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 397-90079 | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 397-90082 | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 397-90083 | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 397-90269 | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 397-90331 | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 397-902A3 | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395S-90153 | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395S-90165 | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395S-90228 | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395-90042 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395-90039 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395-90040 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395-90127 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395-90169 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 395-90271 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 392-902A2 | Bore (d) N/A 2.4375 in61.913 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 392-90291 | Bore (d) N/A 2.4375 in61.913 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 390A-90116 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 390A-90183 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 390A-902A1 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 390A-902A7 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 399A-90112 | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 399A-90176 | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 399A-90187 | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|
| 399A-90196 | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|