CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
2701 - 2725 of 4804 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 9 in228.6 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
N/A 9 in228.6 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
N/A 9 in228.6 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
N/A 9 in228.6 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
N/A 8.875 in225.425 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 1.1772 in29.901 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A 435 N/A
N/A 1.625 in41.275 mm N/A 3.75 in95.25 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 1.1772 in29.901 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A 435 N/A
N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 1.1772 in29.901 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A 435 N/A
N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 1.1772 in29.901 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A 435 N/A
N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 1.1772 in29.901 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A 435 N/A
N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 1.1772 in29.901 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A 435 N/A
N/A 1.8125 in46.038 mm N/A 3.75 in95.25 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 1.1772 in29.901 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A 435 N/A
N/A 1.3125 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
N/A 1.3125 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
N/A 1.3125 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
N/A 1.3125 in33.338 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
N/A 1.25 in31.75 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
N/A 10.25 in260.35 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 3.3125 in84.138 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 435000 N/A
N/A 10.25 in260.35 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 3.3125 in84.138 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 435000 N/A
N/A 10.25 in260.35 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 3.3125 in84.138 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 435000 N/A
N/A 10.25 in260.35 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 3.3125 in84.138 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 435000 N/A
N/A 10.25 in260.35 mm N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A 7.2499 in184.147 mm N/A 3.3125 in84.138 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 435000 N/A
N/A 1.4375 in36.513 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.933 in23.698 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
N/A 1.4375 in36.513 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.933 in23.698 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
N/A 1.4375 in36.513 mm N/A 3.625 in92.075 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.933 in23.698 mm N/A 39100 lbf174000 N N/A 5810 lbf25900 N N/A 44000 N/A
2701 - 2725 of 4804 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »