CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 26100 / 26282D | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 2.8125 in71.438 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6875 in42.863 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3420 lbf15200 N | Series N/A 26000 |
CAD
N/A
|
| 26093 / 26282D | Bore (d) N/A 0.9375 in23.813 mm | O.D. (D) N/A 2.8125 in71.438 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6875 in42.863 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3420 lbf15200 N | Series N/A 26000 |
CAD
N/A
|
| 26126X / 26282D | Bore (d) N/A 1.2598 in31.999 mm | O.D. (D) N/A 2.8125 in71.438 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6875 in42.863 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3420 lbf15200 N | Series N/A 26000 |
CAD
N/A
|
| 26118 / 26282D | Bore (d) N/A 1.1806 in29.987 mm | O.D. (D) N/A 2.8125 in71.438 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6875 in42.863 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27300 lbf121000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4060 lbf18100 N | Series N/A 26000 |
CAD
N/A
|
| 26112-99404 | Bore (d) N/A 1.125 in28.575 mm | O.D. (D) N/A 2.8125 in71.438 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6875 in42.863 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27300 lbf121000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4060 lbf18100 N | Series N/A 26000 |
CAD
N/A
|
| 26112 / 26284D | Bore (d) N/A 1.125 in28.575 mm | O.D. (D) N/A 2.8336 in71.973 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6835 in42.761 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27300 lbf121000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4060 lbf18100 N | Series N/A 26000 |
CAD
N/A
|
| 26093 / 26284D | Bore (d) N/A 0.9375 in23.813 mm | O.D. (D) N/A 2.8336 in71.973 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6835 in42.761 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3420 lbf15200 N | Series N/A 26000 |
CAD
N/A
|
| 26118 / 26284D | Bore (d) N/A 1.1806 in29.987 mm | O.D. (D) N/A 2.8336 in71.973 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6835 in42.761 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27300 lbf121000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4060 lbf18100 N | Series N/A 26000 |
CAD
N/A
|
| 26100 / 26284D | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 2.8336 in71.973 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6835 in42.761 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3420 lbf15200 N | Series N/A 26000 |
CAD
N/A
|
| 26126 / 26284D | Bore (d) N/A 1.2600 in32.004 mm | O.D. (D) N/A 2.8336 in71.973 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6835 in42.761 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3420 lbf15200 N | Series N/A 26000 |
CAD
N/A
|
| 26132 / 26284D | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.8336 in71.973 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6835 in42.761 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27300 lbf121000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4060 lbf18100 N | Series N/A 26000 |
CAD
N/A
|
| 26126X / 26284D | Bore (d) N/A 1.2598 in31.999 mm | O.D. (D) N/A 2.8336 in71.973 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6835 in42.761 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3420 lbf15200 N | Series N/A 26000 |
CAD
N/A
|
| 26131-902A1 | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.8336 in71.973 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6835 in42.761 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27300 lbf121000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4060 lbf18100 N | Series N/A 26000 |
CAD
N/A
|
| EE275095-902A1 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275100-902A5 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105-902A2 | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275108-902A1 | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 15.5 in393.7 mm | Outer Ring Width (C) N/A 4.3125 in109.538 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275095-90105 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275108-90069 | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275100-902A7 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105 / 275161D | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105 / 275161DC | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275100 / 275161DC | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275095 / 275161DC | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|
| EE275108 / 275161DC | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 lbf1760000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 59000 lbf262000 N | Series N/A 275000 |
CAD
N/A
|