CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 44150-90034 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.625 in92.075 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | Width (T) N/A 2.1875 in55.563 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39100 lbf174000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5810 lbf25900 N | Series N/A 44000 |
CAD
N/A
|
| 44150-90037 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.625 in92.075 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | Width (T) N/A 2.1875 in55.563 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39100 lbf174000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5810 lbf25900 N | Series N/A 44000 |
CAD
N/A
|
| 44162-90027 | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 3.625 in92.075 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | Width (T) N/A 2.1875 in55.563 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39100 lbf174000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5810 lbf25900 N | Series N/A 44000 |
CAD
N/A
|
| 44162-90028 | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 3.625 in92.075 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | Width (T) N/A 2.1875 in55.563 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39100 lbf174000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5810 lbf25900 N | Series N/A 44000 |
CAD
N/A
|
| 44162-902A3 | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 3.625 in92.075 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | Width (T) N/A 2.1875 in55.563 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39100 lbf174000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5810 lbf25900 N | Series N/A 44000 |
CAD
N/A
|
| EE450601-902A1 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 12.125 in307.975 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61400 lbf273000 N | Series N/A 450000 |
CAD
N/A
|
| EE450601-902A4 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 12.125 in307.975 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61400 lbf273000 N | Series N/A 450000 |
CAD
N/A
|
| EE450601-902A7 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 12.125 in307.975 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 412000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61400 lbf273000 N | Series N/A 450000 |
CAD
N/A
|
| 462-90051 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 462-90152 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 462-902B2 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 462-90049 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 462-90103 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 462-90306 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 462-902A1 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 462-902A4 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 455-90011 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 455-90186 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62900 lbf280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9370 lbf41700 N | Series N/A 455 |
CAD
N/A
|
| 46780-902A8 | Bore (d) N/A 6.25 in158.75 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46780-90209 | Bore (d) N/A 6.25 in158.75 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46780-90210 | Bore (d) N/A 6.25 in158.75 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46780-90211 | Bore (d) N/A 6.25 in158.75 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46780-90212 | Bore (d) N/A 6.25 in158.75 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46780-90214 | Bore (d) N/A 6.25 in158.75 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46780-90216 | Bore (d) N/A 6.25 in158.75 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|