CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 46780-905B1 | Bore (d) N/A 6.25 in158.75 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46792-90208 | Bore (d) N/A 6.5625 in166.688 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46792-902A1 | Bore (d) N/A 6.5625 in166.688 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46792-902A2 | Bore (d) N/A 6.5625 in166.688 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46790-90219 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46790-90190 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46790-90191 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46790-90192 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46790-90194 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46790-90193 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46790-90197 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46790-902A1 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 46790-90244 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf528000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17700 lbf78600 N | Series N/A 46700 |
CAD
N/A
|
| 47490-90063 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 47487-90014 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 47487-90018 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 47487-90020 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 48290-90085 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48290-90030 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48290-90033 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48290-90034 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48290-90062 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48290-90063 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48290-90086 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48290-90087 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|