CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 497-90090 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497-90100 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497-90131 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497-90138 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497-90141 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497-90148 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497-90154 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497-903A1 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497-90204 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 497-90206 | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90168 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-902A4 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-902B4 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90021 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90082 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90019 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90119 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90134 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90020 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90013 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90017 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90018 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90265 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495A-90084 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495A-90028 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|