CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
2901 - 2925 of 4804 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 1.75 in44.45 mm N/A 2.5625 in65.088 mm N/A 1.1142 in28.301 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A 53000 N/A
N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 1.75 in44.45 mm N/A 2.5625 in65.088 mm N/A 1.1142 in28.301 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A 53000 N/A
N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 1.75 in44.45 mm N/A 2.5625 in65.088 mm N/A 1.1142 in28.301 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A 53000 N/A
N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 1.75 in44.45 mm N/A 2.5625 in65.088 mm N/A 1.1142 in28.301 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A 53000 N/A
N/A 1.75 in44.45 mm N/A 3.875 in98.425 mm N/A 1.75 in44.45 mm N/A 2.5625 in65.088 mm N/A 1.1142 in28.301 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A 53000 N/A
N/A 1.625 in41.275 mm N/A 3.875 in98.425 mm N/A 1.75 in44.45 mm N/A 2.5625 in65.088 mm N/A 1.1142 in28.301 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A 53000 N/A
N/A 2.125 in53.975 mm N/A 4.375 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 1.455 in36.957 mm N/A 79800 lbf355000 N N/A 11900 lbf52900 N N/A 535 N/A
N/A 2.125 in53.975 mm N/A 4.375 in111.125 mm N/A 2.5 in63.5 mm N/A 3.125 in79.375 mm N/A 1.455 in36.957 mm N/A 79800 lbf355000 N N/A 11900 lbf52900 N N/A 535 N/A
N/A 21.5 in546.1 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A 542000 N/A
N/A 21.5 in546.1 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A 542000 N/A
N/A 21.5 in546.1 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A 542000 N/A
N/A 21.5 in546.1 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A 542000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A 542000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A 542000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A 542000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A 542000 N/A
N/A 22 in558.8 mm N/A 29 in736.6 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A 542000 N/A
N/A 8.6602 in219.969 mm N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 1.25 in31.75 mm N/A 93600 lbf416000 N N/A 13900 lbf62000 N N/A 543000 N/A
N/A 8.5 in215.9 mm N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 1.25 in31.75 mm N/A 93600 lbf416000 N N/A 13900 lbf62000 N N/A 543000 N/A
N/A 8.5 in215.9 mm N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 1.25 in31.75 mm N/A 93600 lbf416000 N N/A 13900 lbf62000 N N/A 543000 N/A
N/A 11.25 in285.75 mm N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A 2.9999 in76.197 mm N/A 1.25 in31.75 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A 545000 N/A
N/A 11.25 in285.75 mm N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A 2.9999 in76.197 mm N/A 1.25 in31.75 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A 545000 N/A
N/A 11.25 in285.75 mm N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A 2.9999 in76.197 mm N/A 1.25 in31.75 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A 545000 N/A
N/A 11.25 in285.75 mm N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A 2.9999 in76.197 mm N/A 1.25 in31.75 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A 545000 N/A
N/A 2.375 in60.325 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
2901 - 2925 of 4804 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »