CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
3076 - 3100 of 4804 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 3.5 in88.9 mm N/A 6 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
N/A 3.5 in88.9 mm N/A 6 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
N/A 3.5 in88.9 mm N/A 6 in152.4 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
N/A 2.8125 in71.438 mm N/A 5.375 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 1.625 in41.275 mm N/A 108000 lbf481000 N N/A 16100 lbf71600 N N/A 635 N/A
N/A 2.625 in66.675 mm N/A 5.375 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 1.625 in41.275 mm N/A 108000 lbf481000 N N/A 16100 lbf71600 N N/A 635 N/A
N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
N/A 4.5 in114.3 mm N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
3076 - 3100 of 4804 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »