CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 687-90063 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687-90064 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687-90067 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687-90071 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687-90065 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687-90072 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687-90147 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687-90169 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687-902A6 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 687-905C7 | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 681-90155 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 681-902A1 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 681-902A5 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.625 in168.275 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 lbf461000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15400 lbf68600 N | Series N/A 675 |
CAD
N/A
|
| 67389-90234 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389-902A3 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389-90042 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389-90043 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67389-90151 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90253 | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90049 | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90050 | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90051 | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90054 | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90143 | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90181 | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 7.75 in196.85 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|