CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67790-905A1 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-90231 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-90232 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-90244 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-90245 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-90246 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-90247 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-90248 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-90251 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-90293 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-903D1 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67787-90242 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67787-90243 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67787-90281 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67787-90286 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67787-90284 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67787-905A1 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67782-902A1 | Bore (d) N/A 6.625 in168.275 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67782-90239 | Bore (d) N/A 6.625 in168.275 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67782-90261 | Bore (d) N/A 6.625 in168.275 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67782-90272 | Bore (d) N/A 6.625 in168.275 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67883-902A3 | Bore (d) N/A 7.25 in184.15 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67883-90228 | Bore (d) N/A 7.25 in184.15 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67883-90230 | Bore (d) N/A 7.25 in184.15 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67883-90231 | Bore (d) N/A 7.25 in184.15 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|