CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67884-90234 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67884-90235 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-90241 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-90240 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-902B3 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-90238 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-90239 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-90242 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-90244 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-90245 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-90264 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-90260 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-90261 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67885-905A3 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0625 in103.188 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 163000 lbf725000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 24300 lbf108000 N | Series N/A 67800 |
CAD
N/A
|
| 67985-90141 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-90142 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-90145 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-90143 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-90144 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-90150 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-902A6 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-902B7 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67989-902A2 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67989-902A5 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67989-903A1 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|