CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67989-903A6 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67983-90124 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67983-90125 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67983-90126 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67983-90127 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67983-90130 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67983-90131 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67983-90135 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67983-902A5 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 67983-90129 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 197000 lbf875000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29300 lbf130000 N | Series N/A 67900 |
CAD
N/A
|
| 71455-90088 | Bore (d) N/A 4.531 in115.087 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71453-90074 | Bore (d) N/A 4.531 in115.087 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71453-90075 | Bore (d) N/A 4.531 in115.087 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71453-90110 | Bore (d) N/A 4.531 in115.087 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71453-90129 | Bore (d) N/A 4.531 in115.087 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71453-90148 | Bore (d) N/A 4.531 in115.087 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71453-90156 | Bore (d) N/A 4.531 in115.087 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71453-90207 | Bore (d) N/A 4.531 in115.087 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90049 | Bore (d) N/A 4.5 in114.3 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90057 | Bore (d) N/A 4.5 in114.3 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90096 | Bore (d) N/A 4.5 in114.3 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90059 | Bore (d) N/A 4.5 in114.3 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90163 | Bore (d) N/A 4.5 in114.3 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90045 | Bore (d) N/A 4.5 in114.3 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|
| 71450-90047 | Bore (d) N/A 4.5 in114.3 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1874 in106.36 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf633000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94300 N | Series N/A 71000 |
CAD
N/A
|