CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE295950 / 295192DC | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|
| EE295102 / 295192DC | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|
| 29582 / 29526D | Bore (d) N/A 2.3622 in60 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.6875 in42.863 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51100 lbf227000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7610 lbf33800 N | Series N/A 29500 |
CAD
N/A
|
| 29580 / 29526D | Bore (d) N/A 2.3622 in60 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.6875 in42.863 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51100 lbf227000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7610 lbf33800 N | Series N/A 29500 |
CAD
N/A
|
| 29588 / 29526D | Bore (d) N/A 2.5586 in64.988 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.6875 in42.863 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43100 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6420 lbf28600 N | Series N/A 29500 |
CAD
N/A
|
| 29586-90065 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.6875 in42.863 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51100 lbf227000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7610 lbf33800 N | Series N/A 29500 |
CAD
N/A
|
| 29585 / 29526D | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.6875 in42.863 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51100 lbf227000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7610 lbf33800 N | Series N/A 29500 |
CAD
N/A
|
| 29590 / 29526D | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.4375 in112.713 mm | Outer Ring Width (C) N/A 1.6875 in42.863 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51100 lbf227000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7610 lbf33800 N | Series N/A 29500 |
CAD
N/A
|
| 29675-90076 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29681-90107 | Bore (d) N/A 2.7810 in70.637 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29676 / 29622D | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29688-90139 | Bore (d) N/A 2.9062 in73.817 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29670 / 29622D | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29680-90063 | Bore (d) N/A 2.7810 in70.637 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29665 / 29622D | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90055 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29665 / 29622DC | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29675 / 29622DC | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29681 / 29622DC | Bore (d) N/A 2.7810 in70.637 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29676 / 29622DC | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29680 / 29622DC | Bore (d) N/A 2.7810 in70.637 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29688 / 29622DC | Bore (d) N/A 2.9062 in73.817 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685 / 29622DC | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29670 / 29622DC | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29875-90020 | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 12.75 in323.85 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.4999 in63.497 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59100 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8800 lbf39200 N | Series N/A 29800 |
CAD
N/A
|