CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 78250-90024 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 5.5 in139.7 mm | Outer Ring Width (C) N/A 2.0395 in51.803 mm | Width (T) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.3085 in33.236 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79300 lbf353000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11800 lbf52600 N | Series N/A 78000 |
CAD
N/A
|
| 78250-90061 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 5.5 in139.7 mm | Outer Ring Width (C) N/A 2.0395 in51.803 mm | Width (T) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.3085 in33.236 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79300 lbf353000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11800 lbf52600 N | Series N/A 78000 |
CAD
N/A
|
| 78250-90085 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 5.5 in139.7 mm | Outer Ring Width (C) N/A 2.0395 in51.803 mm | Width (T) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.3085 in33.236 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79300 lbf353000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11800 lbf52600 N | Series N/A 78000 |
CAD
N/A
|
| 78250-90095 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 5.5 in139.7 mm | Outer Ring Width (C) N/A 2.0395 in51.803 mm | Width (T) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.3085 in33.236 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79300 lbf353000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11800 lbf52600 N | Series N/A 78000 |
CAD
N/A
|
| 78250-902A2 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 5.5 in139.7 mm | Outer Ring Width (C) N/A 2.0395 in51.803 mm | Width (T) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.3085 in33.236 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79300 lbf353000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11800 lbf52600 N | Series N/A 78000 |
CAD
N/A
|
| 78215C-907A6 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 5.5 in139.7 mm | Outer Ring Width (C) N/A 2.0395 in51.803 mm | Width (T) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.3085 in33.236 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92600 lbf412000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13800 lbf61300 N | Series N/A 78000C |
CAD
N/A
|
| EE790120-90045 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 22 in558.8 mm | Outer Ring Width (C) N/A 8.75 in222.25 mm | Width (T) N/A 11.75 in298.45 mm | Inner Ring Width (B) N/A 5.375 in136.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1210000 lbf5390000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 180000 lbf802000 N | Series N/A 790000 |
CAD
N/A
|
| 799A-90132 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 799A-90142 | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 799-90133 | Bore (d) N/A 5.0625 in128.588 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 799-90134 | Bore (d) N/A 5.0625 in128.588 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 797-90130 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 797-90132 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 797-90133 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 797-90127 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 797-90129 | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90126 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90127 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90128 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90129 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90131 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90132 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-90139 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 795-902A3 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 8.125 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 81575-90126 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|