CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 81575-90129 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|
| 81600-90122 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|
| 81600-90123 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|
| 81600-90124 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|
| 81600-902A1 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|
| 81600-90125 | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|
| 81606-90119 | Bore (d) N/A 6.0625 in153.988 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|
| 81630-90109 | Bore (d) N/A 6.2973 in159.951 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|
| 81630-90111 | Bore (d) N/A 6.2973 in159.951 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|
| 81630-906A2 | Bore (d) N/A 6.2973 in159.951 mm | O.D. (D) N/A 9.625 in244.475 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 157000 lbf699000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23400 lbf104000 N | Series N/A 81000 |
CAD
N/A
|
| EE820085-902A3 | Bore (d) N/A 8.5 in215.9 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.6875 in195.263 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 577000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85900 lbf382000 N | Series N/A 820000 |
CAD
N/A
|
| EE820085-902A1 | Bore (d) N/A 8.5 in215.9 mm | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 5.8125 in147.638 mm | Width (T) N/A 7.6875 in195.263 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 577000 lbf2560000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 85900 lbf382000 N | Series N/A 820000 |
CAD
N/A
|
| 82680X-902B2 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11 in279.4 mm | Outer Ring Width (C) N/A 3.8125 in96.838 mm | Width (T) N/A 5.25 in133.35 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf930000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A 82600 |
CAD
N/A
|
| 82587-90042 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82587-90134 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82576-902A8 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82576-902B3 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82576-902B4 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82587-90152 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.5 in241.3 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82587-90154 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.5 in241.3 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82587-90157 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.5 in241.3 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82576-90151 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.5 in241.3 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82576-90152 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.5 in241.3 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82576-90158 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.5 in241.3 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|
| 82576-90159 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.5 in241.3 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1875 in131.763 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 202000 lbf897000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30000 lbf134000 N | Series N/A 82000 |
CAD
N/A
|