CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 29888 / 29820D | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 12.75 in323.85 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.4999 in63.497 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59100 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8800 lbf39200 N | Series N/A 29800 |
CAD
N/A
|
| 29880-90026 | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 12.75 in323.85 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.4999 in63.497 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59100 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8800 lbf39200 N | Series N/A 29800 |
CAD
N/A
|
| 29875 / 29820DC | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 12.75 in323.85 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.4999 in63.497 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59100 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8800 lbf39200 N | Series N/A 29800 |
CAD
N/A
|
| 29880 / 29820DC | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 12.75 in323.85 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.4999 in63.497 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59100 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8800 lbf39200 N | Series N/A 29800 |
CAD
N/A
|
| 29888 / 29820DC | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 12.75 in323.85 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.4999 in63.497 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59100 lbf263000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8800 lbf39200 N | Series N/A 29800 |
CAD
N/A
|
| EE333137-90039 | Bore (d) N/A 13.75 in349.25 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| EE333140-902A2 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.25 in514.35 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 529000 lbf2350000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 78700 lbf350000 N | Series N/A 333000 |
CAD
N/A
|
| 33225-90074 | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33251-90096 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33261 / 33462D | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287A / 33462D | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287-90064 | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33281-902A2 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33275-90088 | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33269 / 33462D | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262A / 33462D | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262-90053 | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33281 / 33462DC | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33251 / 33462DC | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287A / 33462DC | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33225 / 33462DC | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287 / 33462DC | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33261 / 33462DC | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262 / 33462DC | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33269 / 33462DC | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|