CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
3726 - 3750 of 4804 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 6.5 in165.1 mm N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
N/A 7 in177.8 mm N/A 11.75 in298.45 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
N/A 12 in304.8 mm N/A 19.5 in495.3 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
N/A 12 in304.8 mm N/A 19.5 in495.3 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
N/A 12 in304.8 mm N/A 19.5 in495.3 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
N/A 12 in304.8 mm N/A 19.5 in495.3 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
N/A 4.919 in124.943 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 4.919 in124.943 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 4.919 in124.943 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
N/A 5.25 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
3726 - 3750 of 4804 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »