CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
3776 - 3800 of 4804 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 13.5 in342.9 mm N/A 21 in533.4 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 13.5 in342.9 mm N/A 21 in533.4 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 13.5 in342.9 mm N/A 21 in533.4 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 12.987 in329.87 mm N/A 21.5 in546.1 mm N/A 6 in152.4 mm N/A 7 in177.8 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
N/A 4.5 in114.3 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 1.946 in49.428 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A 97000 N/A
N/A 4.5 in114.3 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 1.946 in49.428 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A 97000 N/A
N/A 5 in127 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 1.946 in49.428 mm N/A 174000 lbf776000 N N/A 26000 lbf116000 N N/A 97000 N/A
N/A 3.3465 in85.001 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 3.3465 in85.001 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 3.5 in88.9 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 3.5 in88.9 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 3.5 in88.9 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 3.5 in88.9 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 3.5 in88.9 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 3.1496 in80 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 3.1496 in80 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
N/A 4 in101.6 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
3776 - 3800 of 4804 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »