CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H239649-90085 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239649-90078 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239649-902A3 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-90069 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-90073 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-90059 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-90063 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-90066 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-902A2 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-90068 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-90070 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-90071 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-90076 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H239640-902A1 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 12.625 in320.675 mm | Outer Ring Width (C) N/A 5.4375 in138.113 mm | Width (T) N/A 7.3125 in185.738 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1830000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 61100 lbf272000 N | Series N/A H239600 |
CAD
N/A
|
| H242649-90043 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90048 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90049 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-902A2 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90040 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90042 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-902A9 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90045 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-90046 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-902A4 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|
| H242649-902A6 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 13.25 in336.55 mm | Outer Ring Width (C) N/A 6.6875 in169.863 mm | Width (T) N/A 8.3125 in211.138 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 530000 lbf2360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 79000 lbf351000 N | Series N/A H242600 |
CAD
N/A
|