CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
3901 - 3925 of 4804 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 9.25 in234.95 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.25 in234.95 mm N/A 15.125 in384.175 mm N/A 7.625 in193.675 mm N/A 9.3749 in238.122 mm N/A 4.4375 in112.713 mm N/A 656000 lbf2920000 N N/A 97600 lbf434000 N N/A H247500 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
N/A 4 in101.6 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4 in101.6 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.375 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.375 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.375 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.375 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
N/A 4.375 in111.125 mm N/A 8.4375 in214.313 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 2.0625 in52.388 mm N/A 218000 lbf970000 N N/A 32500 lbf144000 N N/A H924000 N/A
3901 - 3925 of 4804 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »