CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
3951 - 3975 of 4804 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 4.5266 in114.976 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.25 in107.95 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.5 in114.3 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.5 in114.3 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.5 in114.3 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.5 in114.3 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.5 in114.3 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.5 in114.3 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4.5 in114.3 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 3.875 in98.425 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4 in101.6 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4 in101.6 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4 in101.6 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4 in101.6 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 4 in101.6 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
N/A 5.5 in139.7 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 5.5 in139.7 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 478000 lbf2130000 N N/A 71100 lbf316000 N N/A HH234000 N/A
N/A 6 in152.4 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 478000 lbf2130000 N N/A 71100 lbf316000 N N/A HH234000 N/A
3951 - 3975 of 4804 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »