CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33275 / 33462DC | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262A / 33462DC | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.625 in117.475 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.6249 in66.672 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262 / 33472DC | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.7244 in120 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33251 / 33472DC | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.7244 in120 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33261 / 33472DC | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.7244 in120 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33225 / 33472DC | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.7244 in120 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33281 / 33472DC | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 4.7244 in120 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287A / 33472DC | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.7244 in120 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33262A / 33472DC | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.7244 in120 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33269 / 33472DC | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.7244 in120 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33287 / 33472DC | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.7244 in120 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33275 / 33472DC | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.7244 in120 mm | Outer Ring Width (C) N/A 2.6490 in67.285 mm | Width (T) N/A 3.1460 in79.908 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 8060 lbf35900 N | Series N/A 33000 |
CAD
N/A
|
| 33891 / 33821D | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33890-90015 | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33880-90037 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33885 / 33821D | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33895 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33889-90029 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33885 / 33821DC | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33880 / 33821DC | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33895 / 33821DC | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33890 / 33821DC | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33891 / 33821DC | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 33889 / 33821DC | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.0624 in52.385 mm | Width (T) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 7560 lbf33600 N | Series N/A 33800 |
CAD
N/A
|
| 3482 / 3423D | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 3.25 in82.55 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 2.6251 in66.678 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41000 lbf182000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6100 lbf27100 N | Series N/A 3400 |
CAD
N/A
|