CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM237535-90138 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-90141 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-902A2 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-90133 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-90134 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-90140 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-902A1 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-902C1 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-902A4 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-90136 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90145 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90157 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90160 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-902A7 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90148 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90150 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-902C9 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-902D2 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90144 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90146 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90147 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-902A3 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90152 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90158 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-902A2 | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|