CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM256849-902C4 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-902F1 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM259048-902A2 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 661000 lbf2940000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98500 lbf438000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259048-902A3 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 661000 lbf2940000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98500 lbf438000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259048-902A4 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 661000 lbf2940000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98500 lbf438000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259048-902A6 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 661000 lbf2940000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98500 lbf438000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259048-902A8 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 661000 lbf2940000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98500 lbf438000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-902D4 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-902B1 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-90062 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-902D5 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-902D6 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-902E1 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-90063 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-90064 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-90068 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-902A6 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-90066 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-902A8 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-902A9 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM259049-902B9 | Bore (d) N/A 12.5 in317.5 mm | O.D. (D) N/A 17.625 in447.675 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.1249 in180.972 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 656000 lbf2920000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 97800 lbf435000 N | Series N/A HM259000 |
CAD
N/A
|
| HM261049-90078 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5 in469.9 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-90076 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5 in469.9 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-90079 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5 in469.9 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|
| HM261049-90080 | Bore (d) N/A 13.125 in333.375 mm | O.D. (D) N/A 18.5 in469.9 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 3.5625 in90.488 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 626000 lbf2780000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 93200 lbf415000 N | Series N/A HM261000 |
CAD
N/A
|