CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM266447-90140 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266447-90141 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266447-90143 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266447-902A2 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266446-902A3 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 887000 lbf3950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 132000 lbf588000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266446-902A5 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 887000 lbf3950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 132000 lbf588000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266446-902A6 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 887000 lbf3950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 132000 lbf588000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266446-902A7 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 887000 lbf3950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 132000 lbf588000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266446-902A8 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 887000 lbf3950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 132000 lbf588000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266446-902A9 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 887000 lbf3950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 132000 lbf588000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266446-902B2 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 887000 lbf3950000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 132000 lbf588000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-90158 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-90159 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-90160 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-90161 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-90163 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-90166 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-90162 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-90164 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-902A6 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-902B8 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM266449-902C1 | Bore (d) N/A 15.125 in384.175 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 7 in177.8 mm | Width (T) N/A 8.7499 in222.247 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 963000 lbf4290000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 143000 lbf638000 N | Series N/A HM266400 |
CAD
N/A
|
| HM456949-902A1 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5 in469.9 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 681000 lbf3030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf451000 N | Series N/A HM456900 |
CAD
N/A
|
| HM456949-902A2 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5 in469.9 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 681000 lbf3030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf451000 N | Series N/A HM456900 |
CAD
N/A
|
| HM743345-902A3 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 13.125 in333.375 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 5.8749 in149.222 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 53400 lbf238000 N | Series N/A HM743300 |
CAD
N/A
|