CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM926740-902B6 | Bore (d) N/A 4.5 in114.3 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-902A8 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-902B1 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-902B3 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-902B4 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-902B5 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-90020 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-90021 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-90028 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926749-90080 | Bore (d) N/A 5.0312 in127.792 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926749-902A7 | Bore (d) N/A 5.0312 in127.792 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926749-90024 | Bore (d) N/A 5.0312 in127.792 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926749-90069 | Bore (d) N/A 5.0312 in127.792 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926745-902A2 | Bore (d) N/A 4.933 in125.298 mm | O.D. (D) N/A 9 in228.6 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| L116149-90037 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 4.5625 in115.888 mm | Outer Ring Width (C) N/A 1.5626 in39.69 mm | Width (T) N/A 1.8749 in47.622 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35300 lbf157000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5260 lbf23400 N | Series N/A L116100 |
CAD
N/A
|
| L116149-90029 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 4.5625 in115.888 mm | Outer Ring Width (C) N/A 1.5626 in39.69 mm | Width (T) N/A 1.8749 in47.622 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35300 lbf157000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5260 lbf23400 N | Series N/A L116100 |
CAD
N/A
|
| L116149-90033 | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 4.5625 in115.888 mm | Outer Ring Width (C) N/A 1.5626 in39.69 mm | Width (T) N/A 1.8749 in47.622 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35300 lbf157000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5260 lbf23400 N | Series N/A L116100 |
CAD
N/A
|
| L163149-90056 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.3749 in136.522 mm | Inner Ring Width (B) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42700 lbf190000 N | Series N/A L163100 |
CAD
N/A
|
| L163149-902A7 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.3749 in136.522 mm | Inner Ring Width (B) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42700 lbf190000 N | Series N/A L163100 |
CAD
N/A
|
| L163149-90050 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.3749 in136.522 mm | Inner Ring Width (B) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42700 lbf190000 N | Series N/A L163100 |
CAD
N/A
|
| L163149-90051 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.3749 in136.522 mm | Inner Ring Width (B) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42700 lbf190000 N | Series N/A L163100 |
CAD
N/A
|
| L163149-90059 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.3749 in136.522 mm | Inner Ring Width (B) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42700 lbf190000 N | Series N/A L163100 |
CAD
N/A
|
| L163149-90065 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.3749 in136.522 mm | Inner Ring Width (B) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42700 lbf190000 N | Series N/A L163100 |
CAD
N/A
|
| L163149-90052 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.3749 in136.522 mm | Inner Ring Width (B) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42700 lbf190000 N | Series N/A L163100 |
CAD
N/A
|
| L163149-90054 | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.3749 in136.522 mm | Inner Ring Width (B) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1280000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42700 lbf190000 N | Series N/A L163100 |
CAD
N/A
|