CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM451345-90124 | Bore (d) N/A 10.375 in263.525 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451345-902A4 | Bore (d) N/A 10.375 in263.525 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451345-90122 | Bore (d) N/A 10.375 in263.525 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451345-902A2 | Bore (d) N/A 10.375 in263.525 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451345-902A5 | Bore (d) N/A 10.375 in263.525 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451345-902A7 | Bore (d) N/A 10.375 in263.525 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451345-902A8 | Bore (d) N/A 10.375 in263.525 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM451345-902A6 | Bore (d) N/A 10.375 in263.525 mm | O.D. (D) N/A 14 in355.6 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 275000 lbf1220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 40900 lbf182000 N | Series N/A LM451300 |
CAD
N/A
|
| LM522549-902B2 | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522549-90017 | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522549-90020 | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522549-90032 | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522549-90044 | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522549-90051 | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522548-902A4 | Bore (d) N/A 4.3302 in109.987 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76600 lbf341000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50700 N | Series N/A LM522500 |
CAD
N/A
|
| LM522546-90029 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522546-90012 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522546-90019 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522546-90026 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522546-902A1 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM522546-90027 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.2987 in159.987 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.9375 in74.613 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90800 lbf404000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13500 lbf60100 N | Series N/A LM522500 |
CAD
N/A
|
| LM654642-902A9 | Bore (d) N/A 11.0229 in279.982 mm | O.D. (D) N/A 14.996 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|
| LM654642-902B2 | Bore (d) N/A 11.0229 in279.982 mm | O.D. (D) N/A 14.996 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|
| LM654642-902B4 | Bore (d) N/A 11.0229 in279.982 mm | O.D. (D) N/A 14.996 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|
| LM654642-902B1 | Bore (d) N/A 11.0229 in279.982 mm | O.D. (D) N/A 14.996 in380.898 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | Width (T) N/A 5.4999 in139.697 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42100 lbf187000 N | Series N/A LM654600 |
CAD
N/A
|