CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM742749-903A7 | Bore (d) N/A 8.5 in215.9 mm | O.D. (D) N/A 11.25 in285.75 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742749-902C3 | Bore (d) N/A 8.5 in215.9 mm | O.D. (D) N/A 11.25 in285.75 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742745-902A4 | Bore (d) N/A 8.375 in212.725 mm | O.D. (D) N/A 11.25 in285.75 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM742745-902A8 | Bore (d) N/A 8.375 in212.725 mm | O.D. (D) N/A 11.25 in285.75 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.8749 in98.422 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 168000 lbf748000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 25000 lbf111000 N | Series N/A LM742700 |
CAD
N/A
|
| LM769349X-902B3 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.5625 in192.088 mm | Inner Ring Width (B) N/A 3.5313 in89.695 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 747000 lbf3320000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 111000 lbf495000 N | Series N/A LM769300 |
CAD
N/A
|
| LM772748-902A1 | Bore (d) N/A 19.25 in488.95 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.125 in180.975 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 728000 lbf3240000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 108000 lbf482000 N | Series N/A LM772700 |
CAD
N/A
|
| LM772748-902A2 | Bore (d) N/A 19.25 in488.95 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.125 in180.975 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 728000 lbf3240000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 108000 lbf482000 N | Series N/A LM772700 |
CAD
N/A
|
| LM772748-902A3 | Bore (d) N/A 19.25 in488.95 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.125 in180.975 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 728000 lbf3240000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 108000 lbf482000 N | Series N/A LM772700 |
CAD
N/A
|
| LM772748-902A4 | Bore (d) N/A 19.25 in488.95 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.125 in180.975 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 728000 lbf3240000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 108000 lbf482000 N | Series N/A LM772700 |
CAD
N/A
|
| LM772748-902A6 | Bore (d) N/A 19.25 in488.95 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.125 in180.975 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 728000 lbf3240000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 108000 lbf482000 N | Series N/A LM772700 |
CAD
N/A
|
| LM772748-902B3 | Bore (d) N/A 19.25 in488.95 mm | O.D. (D) N/A 24.995 in634.873 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.125 in180.975 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 728000 lbf3240000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 108000 lbf482000 N | Series N/A LM772700 |
CAD
N/A
|
| LM869448-90064 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-902A2 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90072 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90065 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90066 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90069 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90070 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90067 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90068 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM869448-90071 | Bore (d) N/A 17 in431.8 mm | O.D. (D) N/A 22.5 in571.5 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 6.1249 in155.572 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 481000 lbf2140000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71700 lbf319000 N | Series N/A LM869400 |
CAD
N/A
|
| LM961548-90039 | Bore (d) N/A 13.5 in342.9 mm | O.D. (D) N/A 17.996 in457.098 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 322000 lbf1430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 48000 lbf213000 N | Series N/A LM961500 |
CAD
N/A
|
| LM961548-902A4 | Bore (d) N/A 13.5 in342.9 mm | O.D. (D) N/A 17.996 in457.098 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 322000 lbf1430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 48000 lbf213000 N | Series N/A LM961500 |
CAD
N/A
|
| LM961548-90041 | Bore (d) N/A 13.5 in342.9 mm | O.D. (D) N/A 17.996 in457.098 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 322000 lbf1430000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 48000 lbf213000 N | Series N/A LM961500 |
CAD
N/A
|
| M224748-90015 | Bore (d) N/A 4.7234 in119.974 mm | O.D. (D) N/A 6.875 in174.625 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95700 lbf426000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 14200 lbf63400 N | Series N/A M224700 |
CAD
N/A
|