CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 358X / 353D | Bore (d) N/A 1.7717 in45.001 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32000 lbf142000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4770 lbf21200 N | Series N/A 355 |
CAD
N/A
|
| 358A / 353D | Bore (d) N/A 1.7717 in45.001 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32000 lbf142000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4770 lbf21200 N | Series N/A 355 |
CAD
N/A
|
| 358 / 353D | Bore (d) N/A 1.7717 in45.001 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 359A / 353D | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 357-90089 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 355X-99406 | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 355-90018 | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 350A-90014 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 350-90096 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32000 lbf142000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4770 lbf21200 N | Series N/A 355 |
CAD
N/A
|
| 355A / 353D | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 359S-90059 | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 356 / 353D | Bore (d) N/A 1.1875 in30.163 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32000 lbf142000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4770 lbf21200 N | Series N/A 355 |
CAD
N/A
|
| 355X / 353DC | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38000 lbf169000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5650 lbf25100 N | Series N/A 355 |
CAD
N/A
|
| 350 / 353DC | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.548 in90.119 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.9998 in50.795 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32000 lbf142000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4770 lbf21200 N | Series N/A 355 |
CAD
N/A
|
| 368A / 362XD | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.5427 in89.985 mm | Outer Ring Width (C) N/A 1.9665 in49.949 mm | Width (T) N/A 1.9842 in50.399 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365-90012 | Bore (d) N/A 1.9685 in50 mm | O.D. (D) N/A 3.5433 in90 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 369AS / 363D | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 3.5433 in90 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 369A / 363D | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 3.5433 in90 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 368W / 363D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.5433 in90 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33600 lbf150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5010 lbf22300 N | Series N/A 365 |
CAD
N/A
|
| 368A-99410 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.5433 in90 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 369S-90088 | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 3.5433 in90 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 368-99406 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.5433 in90 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 365A-99402 | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 3.5433 in90 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 370A / 363D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.5433 in90 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|
| 368S-902B1 | Bore (d) N/A 2.0312 in51.592 mm | O.D. (D) N/A 3.5433 in90 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | Width (T) N/A 1.9688 in50.008 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39900 lbf177000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5930 lbf26400 N | Series N/A 365 |
CAD
N/A
|