CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M235145-902A3 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10 in254 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902A6 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10 in254 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902A4 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10 in254 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902B1 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10 in254 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902B2 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10 in254 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902B4 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10 in254 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M235145-902B5 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 10 in254 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.9999 in101.597 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf893000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29900 lbf133000 N | Series N/A M235100 |
CAD
N/A
|
| M238849-902A4 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.625 in269.875 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.6875 in119.063 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32000 lbf142000 N | Series N/A M238800 |
CAD
N/A
|
| M238849-902A1 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.625 in269.875 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.6875 in119.063 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32000 lbf142000 N | Series N/A M238800 |
CAD
N/A
|
| M238849-902A8 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.625 in269.875 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.6875 in119.063 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32000 lbf142000 N | Series N/A M238800 |
CAD
N/A
|
| M238849-902B5 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.625 in269.875 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.6875 in119.063 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32000 lbf142000 N | Series N/A M238800 |
CAD
N/A
|
| M238849-902C7 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.625 in269.875 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.6875 in119.063 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32000 lbf142000 N | Series N/A M238800 |
CAD
N/A
|
| M238849-902B4 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.625 in269.875 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.6875 in119.063 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32000 lbf142000 N | Series N/A M238800 |
CAD
N/A
|
| M238849-903B2 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.625 in269.875 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.6875 in119.063 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32000 lbf142000 N | Series N/A M238800 |
CAD
N/A
|
| M238849-903D9 | Bore (d) N/A 7.375 in187.325 mm | O.D. (D) N/A 10.625 in269.875 mm | Outer Ring Width (C) N/A 3.6875 in93.663 mm | Width (T) N/A 4.6875 in119.063 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32000 lbf142000 N | Series N/A M238800 |
CAD
N/A
|
| M241549-902A4 | Bore (d) N/A 8.0625 in204.788 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241549-90027 | Bore (d) N/A 8.0625 in204.788 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241549-902A2 | Bore (d) N/A 8.0625 in204.788 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241549-902A5 | Bore (d) N/A 8.0625 in204.788 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241549-902A7 | Bore (d) N/A 8.0625 in204.788 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547-90054 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547-90056 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547-90057 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547-90058 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|
| M241547-90059 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.5 in292.1 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9376 in125.415 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 235000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35000 lbf156000 N | Series N/A M241500 |
CAD
N/A
|