CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
4601 - 4625 of 4804 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 17.625 in447.675 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 16.125 in409.575 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 16.125 in409.575 mm N/A 25 in635 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 4.75 in120.65 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A M270700 N/A
N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 1.9375 in49.213 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A M541300 N/A
N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 1.9375 in49.213 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A M541300 N/A
N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 1.9375 in49.213 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A M541300 N/A
N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 1.9375 in49.213 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A M541300 N/A
N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 1.9375 in49.213 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A M541300 N/A
N/A 8 in203.2 mm N/A 11.5 in292.1 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 1.9375 in49.213 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A M541300 N/A
N/A 16 in406.4 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
4601 - 4625 of 4804 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »